Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

This expander accessory features a synthetic expander with round configuration, designed to provide secure fitting for castor applications. The unit accommodates fitting diameters ranging from 27 mm to 30 mm, offering versatile compatibility across different castor stem sizes. Weighing 0.14 kg, this lightweight component ensures reliable expansion and retention within the specified diameter range whilst maintaining structural integrity for industrial and commercial castor installations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
R07-Ø27-30 Inox_TBE
EAN
4031582437843
Core attributes
Type
Accessory
Temperature range (Minimum)
-10 °C
Overall weight
0.14 kg
Product name
Expander
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, round
Expander fitting (Maximum)
30 mm
Expander fitting (Minimum)
27 mm
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.