Swivel Castors with wheel brake 50 mm
Smiles, 5525PJI050L51-10 CAT, Yellow

EAN:
4031582355192

Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 50 mm
Wheel width 10 mm
Centre hole 10 mm
Further technical data

Technical data

Wheel diameter

50 mm

Wheel width

10 mm

Centre hole

10 mm

Offset

20 mm

Swivel Interference

120 mm

Overall height

72 mm

Load capacity

40 kg

Temperature

- 20 / + 60 °C

Standard

EN_12528

Weight

0.111 kg

Dome-Ø

23 mm

Swivel Radius

60 mm

Hardness of tread

A 90 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with wheel brake

Accessories

Accessory

P41-38x38 / 10

plate fitting

Accessory

P41-65x65 / 10

plate fitting

Accessory

S70-10x15 / 10

threaded stem with hexagon neck

Accessory

S70-10x25 / 10

threaded stem with hexagon neck

Accessory

S70-10x35 / 10

threaded stem with hexagon neck

Accessory

S70-10x50 / 10

threaded stem with hexagon neck

Accessory

S73-10x78 / 10

threaded stem with round neck, riveted

Accessory

B10-11x30 / 10

stem with circlip

Accessory

B10-10x22 / 10

stem with circlip

Accessory

B10-11x20 / 10

stem with circlip

Accessory

S70-8x15 / 10

threaded stem with hexagon neck

Accessory

P41-42x42 / 10

plate fitting

Accessory

B11-10x33 / 10

stem with circlip

Accessory

P40-60x60 / 10

plate fitting

Versions

Castors

5520PJI050L51-10 CAT, Yellow

Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEpren...

Login


Registered customers




New customers

Registration