Wheels 125 mm
Elastech, JFC125x32-Ø8

EAN:
4031582319941

Wheel centre made of zinc-die-casting, Tread: elastic tyre, non-marking, vulcanized, with threadguards, precision ball bearing, stainless

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 32 mm
Axle Hole-Ø 8 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

32 mm

Axle Hole-Ø

8 mm

Hub length

36 mm

Load capacity

150 kg

Load capacity (static)

300 kg

Temperature

- 20 / + 85 °C

Standard

EN_12530

Weight

0.679 kg

Hardness of tread

A 75 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration