Wheels 100 mm
Supratech, PJR100x32-Ø12 HL44,4

EAN:
4031582419306

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), non-marking, roller bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 32 mm
Axle Hole-Ø 12 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

32 mm

Axle Hole-Ø

12 mm

Hub length

44 mm

Load capacity

80 kg

Load capacity (static)

160 kg

Temperature

- 20 / + 60 °C

Standard

EN_12530

Weight

0.136 kg

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration