- Home
- Castors & Wheels
- Wheels
- Wheels by Load Capacity
-
Medium Duty
Medium Duty Castor Wheels
Wheel 75 mm
The Novatech wheel features a 75mm diameter with a 40mm wide polyurethane casted tread and steel iron body construction, incorporating precision ball bearing technology with a 20mm axle hole diameter and 40mm hub length. This wheel delivers exceptional load performance with a static capacity of 700kg and dynamic capacities of 350kg at 4km/h or 280kg at 6km/h, making it ideal for demanding industrial castor applications requiring reliable load-bearing capabilities and smooth operation.
Wheel 80 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 80 mm in diameter with a 34 mm tread width and 32 mm hub length, incorporating a precision ball bearing system and 12 mm axle hole diameter. This wheel delivers exceptional load performance with a static load capacity of 400 kg and dynamic load capacities of 200 kg at 4 km/h and 160 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Wheel 160 mm
The Elastech castor wheel features a 160 mm diameter with a 50 mm wide elastic tyre, black, vulcanised tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 25 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static rating of 700 kg, whilst dynamic capacity varies with speed: 350 kg at 4 km/h and 280 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable performance under varying operational conditions.
Wheel 65 mm
The Duratech wheel is a precision-engineered castor component with a 65mm diameter and 32mm tread width, constructed from heavy polyamide material with an identical tread composition. The wheel features a precision ball bearing system with a 12mm axle hole diameter and 32mm hub length. Load specifications include a static capacity of 480kg, whilst dynamic load capacity varies with speed: 290kg at 4km/h and 240kg at 6km/h, making it suitable for demanding industrial applications requiring reliable performance under substantial loads.
Wheel 125 mm
The Novatech wheel features a 125mm diameter with a 30mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system with a 15mm axle hole diameter and 45mm hub length. This wheel delivers exceptional load performance with a static load capacity of 840kg and dynamic load capacities of 420kg at 4km/h and 335kg at 6km/h, making it ideal for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 125 mm
The Elastech castor wheel features a robust aluminium body construction with a diameter of 125 mm and an elastic tyre tread that is black and vulcanised, measuring 50 mm in width. The wheel incorporates a precision ball bearing system and has an axle hole diameter of 25 mm with a hub length of 60 mm. Load capacity specifications include a static load rating of 600 kg, whilst dynamic load capacity varies with operating speed: 300 kg at 4 km/h and 240 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable performance.
Wheel 100 mm
The Novatech wheel features a 100 mm diameter with a 40 mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system with a 15 mm axle hole diameter and 40 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 600 kg and dynamic load capacities of 300 kg at 4 km/h and 240 kg at 6 km/h, making it ideal for demanding castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 80 mm
The Novatech castor wheel features a robust steel and iron body construction with an 80mm diameter and 25mm wide polyurethane casted tread, incorporating a precision ball bearing (RS/2RS) system with a 20mm axle hole diameter and 14mm hub length. This wheel delivers exceptional load performance with a static load capacity of 320kg and dynamic load capacities of 160kg at 4km/h and 130kg at 6km/h, making it ideal for demanding industrial applications requiring reliable mobility and durability.
Wheel 100 mm
The Novatech wheel features a 100mm diameter with a 20mm tread width and is constructed with a steel, iron body fitted with a casted polyurethane tread for optimal performance. The wheel incorporates a precision ball bearing (RS/2RS) system with a 20mm axle hole diameter and 14mm hub length for reliable operation. Load capacity specifications include a static load rating of 360kg, whilst dynamic load capacity varies with speed: 180kg at 4km/h and 140kg at 6km/h, making it suitable for demanding industrial castor applications.
Wheel 100 mm
The Novatech wheel features a steel, iron body construction with a 100mm diameter and 25mm wide polyurethane, casted tread, incorporating a precision ball bearing (RS/2RS) system with a 20mm axle hole diameter and 14mm hub length. Load specifications include a static capacity of 420kg, whilst dynamic load capacity varies with operating speed: 210kg at 4km/h and 170kg at 6km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying load conditions.
Wheel 200 mm
The Elastech castor wheel features a 200mm diameter with a 50mm wide elastic tyre, non-marking, vulcanised tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 25mm axle hole diameter and 60mm hub length. Load capacity specifications include a static rating of 900kg, with dynamic capacities of 450kg at 4km/h and 360kg at 6km/h operating speeds, making it suitable for demanding industrial applications requiring reliable performance and floor protection.
Wheel 82 mm
The Novatech wheel features a robust steel, iron body construction with an 82 mm diameter and incorporates a 28 mm wide casted polyurethane tread for optimal performance. The wheel is equipped with a precision ball bearing system and includes a 12 mm axle hole diameter with a 26 mm hub length for secure mounting. Load specifications include a dynamic capacity of 350 kg at speeds up to 4 km/h and a static load capacity of 700 kg, making it suitable for demanding industrial castor applications.
Wheel 82 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 82 mm in diameter with a 34 mm tread width and 34 mm hub length, fitted with a precision ball bearing and 12 mm axle hole diameter. Load capacity specifications include a static load rating of 800 kg, whilst dynamic load capacity varies with operating speed: 400 kg at 4 km/h and 320 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying load conditions.
Wheel 160 mm
The Elastech castor wheel features a 160 mm diameter with a 50 mm wide elastic tyre that is non-marking and vulcanised, mounted on an aluminium body with precision ball bearing for smooth operation. The wheel has an axle hole diameter of 25 mm and a hub length of 60 mm, providing robust construction for industrial applications. Load capacity specifications include a static load rating of 700 kg, whilst dynamic load capacity varies with speed: 350 kg at 4 km/h and 280 kg at 6 km/h, making it suitable for heavy-duty mobile equipment requiring reliable performance.
Wheel 100 mm
The Novatech wheel features a 100 mm diameter with a 40 mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system with a 12 mm axle hole diameter and 45 mm hub length. This wheel delivers exceptional load performance with a static capacity of 600 kg and dynamic capacities of 300 kg at 4 km/h and 240 kg at 6 km/h, making it ideal for demanding industrial castor applications requiring reliable mobility and durability under varying operational speeds and loads.
Wheel 100 mm
The Novatech castor wheel features a 100 mm diameter with a 40 mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system and 15 mm axle hole diameter with 40 mm hub length. This wheel delivers exceptional load performance with a static capacity of 600 kg and dynamic capacities of 300 kg at 4 km/h or 240 kg at 6 km/h, making it ideal for demanding industrial applications requiring reliable mobility and precise load distribution across varied operational speeds.
Wheel 125 mm
The Novatech castor wheel features a 125 mm diameter with a 50 mm wide polyurethane, casted tread and aluminium body construction, incorporating precision ball bearing technology with a 20 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static capacity of 800 kg and dynamic capacities of 400 kg at 4 km/h and 320 kg at 6 km/h, making it ideal for demanding industrial applications requiring reliable mobility and durability.
Wheel 100 mm
The Novatech castor wheel features a robust cast iron body construction with a 100mm diameter and precision ball bearing system for smooth operation. The wheel incorporates a 40mm wide casted polyurethane tread designed for durability and floor protection, whilst the hub measures 40mm in length with a 15mm axle hole diameter for secure mounting. Load capacity specifications include a static rating of 700kg and dynamic ratings of 420kg at 4km/h or 350kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 100 mm
The Novatech castor wheel features a 100 mm diameter with a 50 mm wide polyurethane, casted tread and aluminium body construction, incorporating precision ball bearing technology with a 20 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static capacity of 900 kg and dynamic capacities of 450 kg at 4 km/h and 360 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 100 mm
The Novatech wheel features a 100mm diameter with a 25mm wide polyurethane casted tread and steel iron body construction, incorporating a precision ball bearing system with a 25mm axle hole diameter and 12mm hub length. This wheel delivers a static load capacity of 420kg and dynamic load capacities of 210kg at 4km/h or 170kg at 6km/h, making it suitable for demanding industrial castor applications requiring reliable performance and durability in material handling equipment.
Wheel 125 mm
The Novatech castor wheel features a robust cast iron body construction with a 125mm diameter and precision ball bearing system for smooth operation. The wheel incorporates a casted polyurethane tread measuring 40mm in width, whilst the axle accommodates a 20mm hole diameter and the hub extends 50mm in length. Load specifications include a static capacity of 800kg, with dynamic load ratings of 480kg at 4km/h and 400kg at 6km/h operating speeds, making it suitable for demanding industrial applications requiring reliable performance.
Wheel 100 mm
The Novatech wheel features a 100 mm diameter with a 40 mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system with a 9 mm axle hole diameter and 49 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 600 kg and dynamic load capacities of 300 kg at 4 km/h and 240 kg at 6 km/h, making it ideal for demanding industrial castor applications requiring reliable performance and durability.
Wheel 125 mm
The Duratech silent wheel features a 125 mm diameter with a 36 mm wide polyamide tread and incorporates a damping, hybrid material body construction. The wheel is equipped with a roller bearing system and has a hub length of 44 mm with a 12 mm axle hole diameter. It offers a dynamic load capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for demanding industrial castor applications requiring both durability and noise reduction.
Frequently Asked Questions
Advantages of Medium Duty Castor Wheels
Medium duty wheels are engineered for the 150 kg to 500 kg per wheel range, bridging the gap between light and heavy solutions. They deliver the strength needed for substantial loads while maintaining smooth, responsive mobility – a dependable choice for industrial transport, commercial equipment, service carts and other applications where consistent stability is essential. For rated performance, pair the wheel with an appropriately specified castor housing. TENTE medium duty castor wheels provide various key benefits:
Robust Construction – Built from durable cores and abrasion-resistant treads, medium duty wheels withstand frequent use, impacts, and mixed floor conditions. The result is dependable mobility and a long service life.
Individualised Rolling Behaviour – Choose from softer treads that protect delicate surfaces and damp vibration, or harder compounds that minimise rolling and swivel resistance on smooth industrial floors. Diameter and tread width can be selected to fine-tune starting forces, noise, and ride quality.
Various Bearing Options – Available with plain, roller, or precision ball bearings, these wheels keep push/pull forces low and rolling smooth over long shifts. Sealed options help protect against dust, moisture, and cleaning agents to extend service intervals.
Types of Medium Duty Wheels
Medium duty castor wheels come in a wide variety of designs to meet the demands of different load requirements, floor conditions, and other environmental conditions. Whether you require noise reduction, abrasion resistance, electrical discharge protection, or washability, there is a medium duty solution to match. By selecting the right combination of wheel material, wheel size, bearing type, and the type of housing to pair the medium duty wheel with, you can optimise both performance and service life for your specific application. Below are some of the commonly used types of medium duty castor wheels and their key advantages:
Medium Duty Rubber Wheels
Medium duty rubber wheels are available in a variety of compounds and tread designs – from soft, elastic blends offering excellent floor protection and comfort to harder, wear-resistant rubber treads optimised for durable and efficient rolling. Among our product offerings, PJP wheels stand out as a prime example for medium duty rubber wheels. These wheels combine a polypropylene wheel body with our TENTEprene non-marking thermoplastic rubber tread, and a precision ball bearing. Medium duty versions are available in 160 mm and 200 mm wheel diameters and provide a load capacity of up to 160 kg per wheel.
Medium Duty Polyurethane Wheels
Medium duty polyurethane wheels are known for their high wear resistance, efficient rolling as well as swivel performance, and adaptability, making them suitable for a wide range of applications. These wheels are available in different compounds and hardness levels. For best results, pair medium duty polyurethane wheels with an appropriately rated castor housing to achieve the desired load rating and stability. Polyurethane wheels are mainly known for load capacities in the heavy duty range. However, our portfolio also includes certain configurations that can be considered medium duty. From our range, the ITP wheels illustrate the medium duty category perfectly. These wheels combine an aluminium wheel body with a casted polyurethane tread and a precision ball bearing – with most wheels from this series, however, being capable of handling loads beyond the 500 kg per wheel range.
Fields of Application for Medium Duty Castor Wheels
Medium-duty wheels are the go-to choice where strength and manoeuvrability must coexist across industrial, medical, and commercial settings. In manufacturing, they for example, equip transport equipment, production trolleys, and mobile workbenches, carrying substantial loads while preserving controlled handling on busy routes. In logistics, they support roll cages, roll pallets, heavily loaded shopping trolleys, and more. For hygiene-critical environments – such as hospitals, laboratories, and food processing – medium duty castor wheels can be combined with stainless or washable housings to meet cleaning and corrosion-resistance requirements. In commercial spaces, they keep mobile shelving, display units, and catering carts stable and easy to position on varied floor finishes. Performance is dialled in by selecting the appropriate tread material, diameter/width, and bearing package – and by pairing the wheel with a suitably rated castor housing. This ensures reliable mobility from polished indoor floors to rougher access ways, making medium duty wheels a versatile solution wherever durability, adaptability, and smooth operation are non-negotiable.