Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech castor wheel features a robust cast iron body construction with a 100mm diameter and precision ball bearing system for smooth operation. The wheel incorporates a 40mm wide casted polyurethane tread designed for durability and floor protection, whilst the hub measures 40mm in length with a 15mm axle hole diameter for secure mounting. Load capacity specifications include a static rating of 700kg and dynamic ratings of 420kg at 4km/h or 350kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FTP 100x40-Ø15 HL40
EAN
4031582329360
S4 Material Number
199832176
Core attributes
Type
Wheel
Load capacity at 4 km/h
420 kg
Load capacity at 6 km/h
350 kg
Load capacity Static
700 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.94 kg
Product name
Novatech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Bearing type
6002
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Cast iron
Tread material
Polyurethane, casted
Axle hole diameter
15 mm
Hub length
40 mm
Tread width
40 mm
Diameter
100 mm
Body width
40 mm
Suitable for
linde_jungh_mic
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.