Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech castor wheel features a 100 mm diameter with a 40 mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system and 15 mm axle hole diameter with 40 mm hub length. This wheel delivers exceptional load performance with a static capacity of 600 kg and dynamic capacities of 300 kg at 4 km/h or 240 kg at 6 km/h, making it ideal for demanding industrial applications requiring reliable mobility and precise load distribution across varied operational speeds.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITP 100x40-Ø15 HL40
EAN
4031582324525
S4 Material Number
199830926
Core attributes
Type
Wheel
Load capacity at 4 km/h
300 kg
Load capacity at 6 km/h
240 kg
Load capacity Static
600 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.46 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminium
Tread material
Polyurethane, casted
Axle hole diameter
15 mm
Hub length
40 mm
Tread width
40 mm
Diameter
100 mm
Body width
40 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.