Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel is a precision-engineered castor component featuring a cast iron body with a polyurethane, casted tread measuring 40 mm in width. The wheel has an overall diameter of 125 mm and is equipped with a hub length of 50 mm, with an axle hole diameter of 20 mm to accommodate standard mounting configurations. The wheel incorporates a precision ball bearing for smooth rotation and reliable performance. Load capacity specifications indicate a static load rating of 800 kg, whilst dynamic load capacity reaches 400 kg at 6 km/h or 480 kg at 4 km/h, making this wheel suitable for demanding industrial and commercial castor applications requiring robust performance and extended operational life.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FTP 125x40-Ø20 HL50
EAN
4031582331745
S4 Material Number
199841087
Core attributes
Type
Wheel
Load capacity at 4 km/h
480 kg
Load capacity at 6 km/h
400 kg
Load capacity Static
800 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.51 kg
Product Name
Novatech
Standard
EN12533 - Heavy Duty Castors
Electric Conductive
Stainless
Wheel
Bearing type
6204ZV
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Cast iron
Tread Material Mix
PUR casted premium
Axle Hole Diameter
20 mm
Hub Length
50 mm
Tread width
40 mm
Diameter
125 mm
Body width
40 mm
Suitable for
bt
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel Color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.