- Home
- Industries & Solutions
- Industry
- Machinery & Workshop Equipment
-
Ceramic and Glass Manufacturing
Ceramic and Glass Manufacturing Castors
Swivel castor with total lock, head end of castor 150 mm
The Kappa load is a swivel castor with total lock, head end of castor, featuring a medium rectangular plate fitting for secure mounting. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel comprises a polyamide, heavy body with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, and measures 150 mm in diameter. The castor has an overall height of 200 mm. Load capacity specifications include dynamic loads of 960 kg at 4 km/h and 800 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1600 kg. This heavy-duty castor is designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor with total lock, head end of castor 250 mm
The Kappa load is a swivel castor with total lock, head end of castor, featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a polyamide, heavy body material with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, and measures 250 mm in diameter. The castor has an overall height of 305 mm, providing suitable clearance for various industrial applications. Load capacity specifications include dynamic loads of 1320 kg at 4 km/h and 1100 kg at 6 km/h operating speeds, whilst the static load capacity reaches 2200 kg, making it ideal for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor 125 mm
The Kappa load swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 125 mm with an overall height of 170 mm. Load capacity specifications include dynamic ratings of 660 kg at 4 km/h and 550 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1100 kg. This castor is engineered for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor with directional lock 125 mm
The Kappa load is a swivel castor with directional lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for enhanced durability and smooth operation. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal performance and longevity. The wheel diameter measures 125 mm with an overall height of 170 mm. Load capacity specifications include dynamic ratings of 660 kg at 4 km/h and 550 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1100 kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor with total lock, head end of castor 125 mm
The Kappa load is a swivel castor with total lock, head end of castor, designed for demanding industrial applications. It features a medium rectangular plate fitting for secure mounting to equipment. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings, with a diameter of 125 mm. The castor has an overall height of 170 mm. Load capacity specifications include dynamic loads of 660 kg at 4 km/h and 550 kg at 6 km/h, with a static load capacity of 1100 kg. This heavy-duty castor is suitable for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor 125 mm
The Kappa load swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel comprises a polyamide, heavy body with tread material identical to the wheel body, fitted with precision ball bearings for optimal rolling performance, and measures 125mm in diameter. The castor has an overall height of 170mm, making it suitable for various industrial applications. Load capacity specifications include dynamic ratings of 840kg at 4km/h and 700kg at 6km/h operating speeds, with a static load capacity of 1400kg. This robust castor is designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor with directional lock 125 mm
The Kappa load is a swivel castor with directional lock designed for heavy-duty industrial applications. It features a medium rectangular plate fitting for secure mounting. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel system for smooth directional movement. The wheel comprises a polyamide, heavy body with tread material identical to the wheel body, supported by precision ball bearings for optimal performance. With a wheel diameter of 125 mm, the castor has an overall height of 170 mm. Load specifications include a static capacity of 1400 kg and dynamic capacities of 840 kg at 4 km/h and 700 kg at 6 km/h. This robust castor is particularly suited for airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor with total lock, head end of castor 125 mm
The Kappa load is a swivel castor with total lock, head end of castor, featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, and measures 125 mm in diameter. The castor has an overall height of 170 mm, providing suitable clearance for various industrial applications. Load capacity specifications include dynamic loads of 840 kg at 4 km/h and 700 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1400 kg, making it ideal for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor 250 mm
The Kappa load swivel castor features a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 250 mm with an overall height of 305 mm. Load capacity specifications include dynamic ratings of 2160 kg at 4 km/h and 1800 kg at 6 km/h operating speeds, whilst the static load capacity reaches 3600 kg. This heavy-duty castor is engineered for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Fixed castor 200 mm
The Kappa load fixed castor features a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material providing robust durability for demanding industrial environments. The wheel incorporates a cast iron body with polyurethane, casted tread material and precision ball bearing for smooth operation, measuring 200 mm in diameter. The overall height of the unit is 255 mm. Load capacity specifications include dynamic ratings of 1680 kg at 4 km/h and 1400 kg at 6 km/h operating speeds, with a static load capacity of 2800 kg. This castor is specifically designed for airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturers, production and platform trolleys, and AGV systems where reliable heavy-duty performance is essential.
Swivel castor with directional lock 300 mm
The Kappa load is a swivel castor with directional lock featuring a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for reliable directional control and smooth operation. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings, with a diameter of 300 mm ensuring excellent load distribution and durability. The overall height measures 355 mm, providing optimal ground clearance for various industrial applications. Load specifications include a dynamic capacity of 2400 kg at 4 km/h and 2000 kg at 6 km/h, with a static load capacity of 4000 kg, making it suitable for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor with directional lock 200 mm
The Kappa load is a swivel castor with directional lock featuring a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for reliable directional control and smooth operation. The wheel assembly comprises a robust cast iron body with a polyurethane, casted tread surface, mounted on precision ball bearings for optimal performance, with a diameter of 200 mm ensuring excellent load distribution. The castor has an overall height of 255 mm, making it suitable for heavy-duty industrial applications. Load specifications include a dynamic capacity of 1680 kg at 4 km/h and 1400 kg at 6 km/h operating speeds, whilst providing an impressive static load capacity of 2800 kg, making it ideal for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor with directional lock 250 mm
The Kappa load is a swivel castor with directional lock featuring a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for reliable directional control and smooth operation. The wheel assembly comprises a robust cast iron body with a polyurethane, casted tread surface, mounted on precision ball bearings for optimal performance, with a diameter of 250 mm ensuring excellent load distribution. The castor has an overall height of 305 mm, making it suitable for heavy-duty industrial applications. Load capacity specifications include dynamic ratings of 2160 kg at 4 km/h and 1800 kg at 6 km/h operating speeds, whilst providing a static load capacity of 3600 kg for stationary applications.
Swivel castor 150 mm
The Kappa swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, supported by plain bearing technology, and measures 150 mm in diameter. The castor has an overall height of 200 mm, providing optimal clearance for various industrial applications. Load capacity specifications include dynamic loads of 960 kg at 4 km/h and 800 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1920 kg, making it suitable for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor 160 mm
The Kappa swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, supported by plain bearing technology, and measures 160 mm in diameter. The castor has an overall height of 205 mm, making it suitable for various industrial applications. Load capacity specifications include dynamic loads of 1020 kg at 4 km/h and 850 kg at 6 km/h operating speeds, whilst the static load capacity reaches 2040 kg. This robust castor is designed for demanding environments including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor 250 mm
The Kappa swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, equipped with plain bearing and measuring 250 mm in diameter. The castor has an overall height of 305 mm. Load specifications include a static capacity of 2400 kg, whilst dynamic load capacity reaches 1200 kg at 4 km/h and 1000 kg at 6 km/h operating speeds. This robust castor is specifically designed for demanding industrial applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor with total lock, head end of castor 250 mm
The Kappa swivel castor with total lock, head end of castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, equipped with plain bearing and measuring 250 mm in diameter. The castor has an overall height of 305 mm, providing optimal clearance for various industrial applications. Load specifications include dynamic capacities of 1200 kg at 4 km/h and 1000 kg at 6 km/h operating speeds, with a static load capacity of 2400 kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor with total lock, head end of castor 160 mm
The Kappa swivel castor with total lock, head end of castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, equipped with plain bearing and measuring 160 mm in diameter. The castor has an overall height of 205 mm, providing optimal clearance for various industrial applications. Load specifications include dynamic capacities of 1020 kg at 4 km/h and 850 kg at 6 km/h operating speeds, with a static load capacity of 2040 kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor with total lock, head end of castor 150 mm
The Kappa swivel castor with total lock, head end of castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, equipped with plain bearing and measuring 150 mm in diameter. The castor has an overall height of 200 mm, providing optimal clearance for various industrial applications. Load specifications include dynamic capacities of 960 kg at 4 km/h and 800 kg at 6 km/h operating speeds, whilst offering a static load capacity of 1920 kg. This robust castor is particularly suitable for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor with directional lock 300 mm
The Kappa swivel castor with directional lock features a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a cast iron body with solid rubber, black tread material, mounted on precision ball bearing for optimal performance and longevity. The wheel diameter measures 300 mm with an overall height of 355 mm. Load capacity specifications include dynamic loads of 960 kg at 4 km/h and 800 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1920 kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor with directional lock 80 mm
The Kappa swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a steel, iron body with polyurethane, casted tread material, mounted on precision ball bearing for optimal performance and longevity. The wheel diameter measures 80 mm with an overall height of 135 mm. Load specifications include dynamic capacities of 600 kg at 4 km/h and 500 kg at 6 km/h operating speeds, whilst providing a static load capacity of 1200 kg. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor with directional lock 150 mm
The Kappa swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearing for optimal performance, with a diameter of 150 mm. The castor has an overall height of 200 mm, making it suitable for various industrial applications. Load capacity specifications include dynamic loads of 960 kg at 4 km/h and 800 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1920 kg. This heavy-duty castor is designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor with directional lock 125 mm
The Kappa swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, equipped with plain bearing and measuring 125 mm in diameter. The castor has an overall height of 170 mm, making it suitable for various industrial applications. Load capacity specifications include dynamic loads of 840 kg at 4 km/h and 700 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1680 kg. This robust castor is designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor with directional lock 160 mm
The Kappa swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, equipped with plain bearing and measuring 160 mm in diameter. The castor has an overall height of 205 mm, making it suitable for various industrial applications. Load capacity specifications include dynamic loads of 1020 kg at 4 km/h and 850 kg at 6 km/h operating speeds, whilst the static load capacity reaches 2040 kg. This robust castor is designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.