- Home
- Castors & Wheels
- Wheels
- Wheels by Load Capacity
-
Medium Duty
Medium Duty Castor Wheels
Wheel 125 mm
The Elastech wheel is a castor wheel body with a diameter of 125 mm and a tread width of 40 mm, featuring a polypropylene, soft tread material. This wheel offers a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h, making it suitable for medium-duty industrial applications requiring reliable mobility and load-bearing performance in warehouse and manufacturing environments.
Wheel 125 mm
The Elastech wheel features a 125mm diameter with a 32mm wide elastic tyre that is non-marking and vulcanised, mounted on a zinc die-cast body with precision stainless ball bearings and an 8mm axle hole diameter with 35.5mm hub length. This wheel offers a dynamic load capacity of 150kg at speeds up to 3km/h and a static load capacity of 300kg, making it suitable for applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 150 mm
The Elastech wheel features a 150mm diameter with a 32mm wide elastic tyre that is non-marking and vulcanised, mounted on a zinc die-cast body with precision stainless ball bearings and an 8mm axle hole diameter with 35.5mm hub length. This wheel offers a dynamic load capacity of 150kg at speeds up to 3km/h and a static load capacity of 300kg, making it suitable for applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Basetech Wheel is a polypropylene castor wheel with a diameter of 125 mm, tread width of 40 mm, and hub length of 44.4 mm, featuring a 12 mm axle hole diameter and roller bearing construction. The tread material is identical to the wheel body for consistent performance. This wheel offers a dynamic load capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for demanding applications including roll cages, store fixtures and display equipment.
Wheel 125 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring a 125mm diameter and 40mm tread width. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 48mm hub length. Load capacity specifications include a dynamic rating of 200kg at 4km/h operating speed and a static load capacity of 400kg, making it suitable for medium-duty castor applications requiring reliable performance under varying load conditions.
Wheel 160 mm
The Elastech wheel features a 160 mm diameter with a 50 mm wide elastic tyre that is non-marking and vulcanised, mounted on an aluminium body with precision ball bearing and a 20 mm axle hole diameter with 60 mm hub length. This wheel offers a static load capacity of 700 kg and dynamic load capacities of 350 kg at 4 km/h or 280 kg at 6 km/h, making it suitable for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 260 mm
The Puretech air wheel features a 260mm diameter with an 85mm tread width and 74mm hub length, constructed from polypropylene body material with a pneumatic tyre block profile tread and roller bearing system. The axle hole diameter measures 25mm for secure mounting. This wheel delivers reliable performance with a dynamic load capacity of 150kg at speeds up to 3km/h and a static load capacity of 150kg, making it suitable for demanding castor applications requiring smooth operation and durability.
Wheel 400 mm
The Puretech air wheel is engineered with a 400mm diameter and 100mm tread width, featuring a polypropylene body construction and pneumatic tyre with block profile for enhanced grip and shock absorption. The wheel incorporates a precision roller bearing system with a 25mm axle hole diameter and 74mm hub length for reliable operation. Load specifications include a dynamic capacity of 200kg at speeds up to 3km/h and a static load capacity of 400kg, making it suitable for demanding industrial castor applications.
Wheel 260 mm
The Puretech air wheel features a 260mm diameter with an 85mm wide pneumatic tyre incorporating a block profile tread, constructed with a sheet steel body and equipped with roller bearing technology. The hub measures 74mm in length with a 25mm axle hole diameter, providing robust structural integrity for demanding applications. This wheel delivers exceptional load performance with a dynamic load capacity of 150kg at speeds up to 3km/h and a static load capacity of 300kg, making it ideal for heavy-duty castor assemblies requiring reliable pneumatic cushioning and superior manoeuvrability.
Wheel 400 mm
The Puretech air wheel features a 400mm diameter with a 100mm wide pneumatic tyre incorporating a block profile tread, constructed with a sheet steel body and equipped with a roller bearing system. The axle hole diameter measures 25mm whilst the hub length extends to 74mm, providing robust structural integrity for industrial applications. This wheel delivers exceptional load performance with a dynamic load capacity of 200kg at speeds up to 3km/h and a static load capacity of 400kg, making it ideal for heavy-duty castor assemblies requiring reliable pneumatic cushioning and superior manoeuvrability across various surface conditions.
Wheel 400 mm
The Puretech air wheel features a 400mm diameter with a 100mm wide pneumatic tyre incorporating a line profile tread design, constructed with a sheet steel body and precision ball bearing system. The hub measures 74mm in length with a 20mm diameter axle hole for secure mounting. This wheel delivers exceptional load performance with a static capacity of 400kg and dynamic capacity of 200kg at speeds up to 3km/h, making it ideal for heavy-duty castor applications requiring reliable mobility and durability.
Wheel 400 mm
The Puretech air wheel features a 400mm diameter with a 100mm wide pneumatic tyre incorporating a line profile tread design, constructed with a sheet steel body and precision ball bearing system. The hub measures 74mm in length with a 25mm diameter axle hole for secure mounting. This wheel delivers exceptional load performance with a static capacity of 400kg and dynamic capacity of 200kg at speeds up to 3km/h, making it ideal for heavy-duty castor applications requiring reliable mobility and durability.
Wheel 400 mm
Understood! I'll use British English in my responses, including British spelling (colour, realise, centre, etc.), vocabulary, and expressions. How may I help you today?
Wheel 125 mm
The Elastech wheel features a 125mm diameter with a 50mm wide elastic tyre that is non-marking and vulcanised, mounted on an aluminium body with precision ball bearing and 60mm hub length accommodating a 25mm axle hole diameter. This wheel offers a static load capacity of 600kg and dynamic load capacities of 240kg at 6km/h or 300kg at 4km/h, making it suitable for diverse applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 95 mm
The Novatech wheel features a 95mm diameter with a 40mm wide polyurethane, casted tread and 45mm hub length, incorporating a 20mm axle hole diameter with precision ball bearing and steel, iron body material. This wheel delivers a static load capacity of 800kg and dynamic load capacity of 400kg at 3km/h, making it suitable for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 125 mm
Certainly! I'll use British English in my responses. How may I assist you today? Just to confirm, I'll be using British spellings (like "colour," "realise," "centre"), British terminology (like "lift" instead of "elevator," "biscuit" instead of "cookie"), and British expressions where appropriate. Is there anything specific you'd like help with?
Wheel 125 mm
The Elastech wheel features a 125mm diameter with a 40mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing and a hub length of 58mm accommodating a 15mm axle hole diameter. This wheel delivers a static load capacity of 500kg and dynamic load capacity of 250kg at speeds up to 4km/h, making it suitable for diverse applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Elastech wheel features a 100 mm diameter with a 34 mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with precision ball bearing and an 8.3 mm axle hole diameter and 45 mm hub length. This wheel delivers a static load capacity of 320 kg and dynamic load capacity of 160 kg at speeds up to 4 km/h, making it suitable for diverse applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Novatech wheel features a 100mm diameter with a 40mm wide polyurethane, casted tread and 40mm hub length, incorporating a 15mm axle hole diameter and precision ball bearing system within an aluminium body construction. This castor wheel delivers a static load capacity of 600kg and dynamic load capacities of 240kg at 6km/h or 300kg at 4km/h, making it suitable for demanding industrial applications requiring reliable performance and precise movement control in material handling equipment.
Wheel 160 mm
The Maxtech wheel features a 160mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction, incorporating precision ball bearings within a 60mm hub length and 20mm axle hole diameter. This wheel delivers a static load capacity of 700kg and dynamic load capacities of 300kg at 6km/h or 350kg at 4km/h, making it suitable for airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 100 mm
The Duratech silent wheel features a 100mm diameter with a 36mm wide polyamide tread and 44mm hub length, incorporating a 12mm axle hole diameter. This roller bearing wheel is constructed from damping, hybrid material for enhanced performance. The wheel provides a static load capacity of 320kg and dynamic load capacity of 160kg at speeds up to 4km/h, making it suitable for demanding castor applications requiring reliable load-bearing capabilities and smooth operation in industrial environments.
Wheel 125 mm
The Duratech silent wheel features a 125mm diameter with a 36mm wide polyamide tread and 44mm hub length, incorporating a 12mm axle hole diameter for secure mounting. This roller bearing equipped wheel utilises damping, hybrid material construction for enhanced performance and noise reduction. The wheel provides a static load capacity of 400kg and dynamic load capacity of 200kg at speeds up to 4km/h, making it suitable for demanding industrial castor applications requiring reliable load handling and smooth operation.
Wheel 50 mm
The Duratech plus wheel is engineered with a 50mm diameter and features a polyamide, super heavy body material construction for demanding industrial applications. The wheel incorporates a double flanged with tracks tread design measuring 26mm in width, supported by a precision ball bearing system with a 15mm axle hole diameter and 32mm hub length. Load specifications include a static capacity of 480kg, whilst dynamic load ratings are 240kg at 4km/h and 200kg at 6km/h operating speeds, making it suitable for heavy-duty castor assemblies.
Advantages of Medium Duty Castor Wheels
Medium duty wheels are engineered for the 150 kg to 500 kg per wheel range, bridging the gap between light and heavy solutions. They deliver the strength needed for substantial loads while maintaining smooth, responsive mobility – a dependable choice for industrial transport, commercial equipment, service carts and other applications where consistent stability is essential. For rated performance, pair the wheel with an appropriately specified castor housing. TENTE medium duty castor wheels provide various key benefits:
Robust Construction – Built from durable cores and abrasion-resistant treads, medium duty wheels withstand frequent use, impacts, and mixed floor conditions. The result is dependable mobility and a long service life.
Individualised Rolling Behaviour – Choose from softer treads that protect delicate surfaces and damp vibration, or harder compounds that minimise rolling and swivel resistance on smooth industrial floors. Diameter and tread width can be selected to fine-tune starting forces, noise, and ride quality.
Various Bearing Options – Available with plain, roller, or precision ball bearings, these wheels keep push/pull forces low and rolling smooth over long shifts. Sealed options help protect against dust, moisture, and cleaning agents to extend service intervals.
Types of Medium Duty Wheels
Medium duty castor wheels come in a wide variety of designs to meet the demands of different load requirements, floor conditions, and other environmental conditions. Whether you require noise reduction, abrasion resistance, electrical discharge protection, or washability, there is a medium duty solution to match. By selecting the right combination of wheel material, wheel size, bearing type, and the type of housing to pair the medium duty wheel with, you can optimise both performance and service life for your specific application. Below are some of the commonly used types of medium duty castor wheels and their key advantages:
Medium Duty Rubber Wheels
Medium duty rubber wheels are available in a variety of compounds and tread designs – from soft, elastic blends offering excellent floor protection and comfort to harder, wear-resistant rubber treads optimised for durable and efficient rolling. Among our product offerings, PJP wheels stand out as a prime example for medium duty rubber wheels. These wheels combine a polypropylene wheel body with our TENTEprene non-marking thermoplastic rubber tread, and a precision ball bearing. Medium duty versions are available in 160 mm and 200 mm wheel diameters and provide a load capacity of up to 160 kg per wheel.
Medium Duty Polyurethane Wheels
Medium duty polyurethane wheels are known for their high wear resistance, efficient rolling as well as swivel performance, and adaptability, making them suitable for a wide range of applications. These wheels are available in different compounds and hardness levels. For best results, pair medium duty polyurethane wheels with an appropriately rated castor housing to achieve the desired load rating and stability. Polyurethane wheels are mainly known for load capacities in the heavy duty range. However, our portfolio also includes certain configurations that can be considered medium duty. From our range, the ITP wheels illustrate the medium duty category perfectly. These wheels combine an aluminium wheel body with a casted polyurethane tread and a precision ball bearing – with most wheels from this series, however, being capable of handling loads beyond the 500 kg per wheel range.
Fields of Application for Medium Duty Castor Wheels
Medium-duty wheels are the go-to choice where strength and manoeuvrability must coexist across industrial, medical, and commercial settings. In manufacturing, they for example, equip transport equipment, production trolleys, and mobile workbenches, carrying substantial loads while preserving controlled handling on busy routes. In logistics, they support roll cages, roll pallets, heavily loaded shopping trolleys, and more. For hygiene-critical environments – such as hospitals, laboratories, and food processing – medium duty castor wheels can be combined with stainless or washable housings to meet cleaning and corrosion-resistance requirements. In commercial spaces, they keep mobile shelving, display units, and catering carts stable and easy to position on varied floor finishes. Performance is dialled in by selecting the appropriate tread material, diameter/width, and bearing package – and by pairing the wheel with a suitably rated castor housing. This ensures reliable mobility from polished indoor floors to rougher access ways, making medium duty wheels a versatile solution wherever durability, adaptability, and smooth operation are non-negotiable.