- Home
- Industries & Solutions
- Healthcare
-
Medical Imaging
Diagnostic Imaging Device Castors
Drive Unit 125 mm
The E-Drive ultimate is a Drive Unit castor engineered for electromobility applications, featuring a rectangular plate fitting for secure installation on mobile equipment. This advanced castor is equipped with a 125 mm diameter wheel constructed from elastic, non-marking vulcanised tread material, ensuring optimal grip and floor protection across diverse environments. The wheel body is manufactured from polyamide, delivering exceptional durability and chemical resistance. The housing is constructed from electric-grade materials, providing robust protection for the integrated drive mechanism. This versatile castor is ideally suited for Airport Equipment, Anesthesia Carts, Automotive OEM applications, C-Arms, CT Scanners, MRI and X-Ray systems, Ceramic and Glass Manufacturers, Computers on Wheels, Container Construction, Electronic Systems and Clean-Room Technology, Fire Fighting Technology and Fire Protection, Machine Construction, Medication Carts, Nursing Carts, Production and Platform Trolleys, Ultrasound equipment, Work Benches, and Transport Equipment. The E-Drive ultimate combines precision engineering with practical functionality for demanding industrial and medical environments.
integral_twin
The Integral twin is a swivel castor designed for demanding medical and healthcare environments, featuring a solid stem, round fitting that ensures secure and reliable installation on various equipment platforms. The housing is constructed from medium steel sheet with a precision ball bearing integrated into the swivel mechanism, providing smooth rotational movement and exceptional durability under continuous operational stress. The wheel assembly comprises a 150 mm diameter wheel with a polyamide body and injected polyurethane tread material, mounted on a precision ball bearing that guarantees smooth rolling performance and extended service life. The overall height of the castor measures 175 mm, making it suitable for integration into compact medical devices and equipment where space optimisation is critical. This swivel castor demonstrates impressive load-bearing capabilities, with a static load capacity of 300 kg and dynamic load capacities of 150 kg at 4 km/h and 150 kg at 3 km/h, accommodating the demanding requirements of medical applications. The Integral twin is specifically engineered for use in anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, hospital beds, nursing and retirement home facilities, surgery robots, surgery tables, and ultrasound systems, where reliable mobility and precision handling are essential for patient safety and operational efficiency.
integral_twin
The Integral twin swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearing technology for smooth swivel operation. The wheel assembly comprises a polyamide body with injected polyurethane tread material, mounted on precision ball bearings to ensure reliable performance. The wheel diameter measures 100 mm, whilst the overall height of the complete assembly is 129 mm. Load specifications include dynamic capacities of 125 kg at 3 km/h and 125 kg at 4 km/h operating speeds, with a static load capacity of 250 kg. This castor combines robust steel construction with precision bearing systems throughout, delivering dependable mobility solutions for industrial applications requiring smooth movement and substantial load-bearing capability.
integral_twin
The Integral twin swivel castor features a solid stem, round fitting design, with hospital bed manufacturers required to seal the fitting area for washable bed applications. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearing technology for the swivel mechanism, ensuring smooth rotational movement. The wheel assembly comprises a polyamide body fitted with injected polyurethane tread material that provides electric-conductive properties, supported by sealed precision ball bearings for reliable operation. The wheel measures 125 mm in diameter, whilst the overall castor height is 150 mm. Load specifications include dynamic capacity of 125 kg at speeds of 3 km/h and 125 kg at 4 km/h, with a static load capacity of 250 kg. The castor is washable according to AK-BWA standards, making it suitable for medical and hygiene-critical applications.
integral_twin
The Integral twin swivel castor is a precision-engineered mobility solution designed for demanding healthcare environments, featuring a solid stem, round fitting type that requires sealing in the fitting area by the hospital bed manufacturer to ensure compatibility with washable beds. The housing is constructed from medium steel sheet and incorporates a precision ball bearing for smooth swivel operation, providing reliable rotational performance in high-frequency use applications. The wheel assembly comprises a 125 mm diameter polyurethane tread with injected, electric-conductive properties mounted on a polyamide body, supported by a sealed precision ball bearing that ensures durability and consistent rolling characteristics. The castor achieves an overall height of 150 mm, making it suitable for integration into compact medical equipment designs. Load capacity specifications indicate a static load rating of 250 kg, whilst dynamic load capacity reaches 125 kg at speeds up to 4 km/h and 125 kg at speeds up to 3 km/h, accommodating the demanding requirements of hospital beds, surgery tables, anesthesia carts, care beds, nursing and retirement home equipment, as well as specialised medical imaging systems including C-Arms, CT scanners, MRI units, X-ray apparatus, ultrasound equipment, and surgery robots. This comprehensive load and speed rating ensures reliable performance across the full spectrum of healthcare applications.
integral_twin
The Integral twin swivel castor is a precision-engineered mobility solution designed for demanding healthcare environments, featuring a solid stem, round fitting type that requires sealing in the fitting area by the hospital bed manufacturer to ensure washable bed compatibility. The housing is constructed from medium steel sheet and incorporates a precision ball bearing for smooth swivel operation, providing reliable rotational performance in high-frequency use applications. The wheel assembly comprises a 150 mm diameter polyurethane tread with injected, electric-conductive properties mounted on a polyamide body, supported by a precision ball bearing that is sealed to protect against contamination and ensure longevity in sterile medical settings. The overall height of the castor measures 175 mm, providing appropriate ground clearance for integration into various medical equipment platforms. This castor demonstrates a static load capacity of 300 kg, whilst the dynamic load capacity reaches 150 kg at speeds up to 4 km/h and 150 kg at speeds up to 3 km/h, accommodating the demanding requirements of anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, hospital beds, nursing and retirement home furniture, surgery robots, surgery tables, and ultrasound systems. The electric-conductive tread material provides enhanced safety in electrosensitive environments, making this castor particularly suitable for operating theatres and critical care facilities where static discharge control is essential.
integral_twin
The Integral Twin is a swivel castor designed for demanding applications requiring reliable mobility and precise manoeuvrability. The castor features a solid stem, round fitting configuration, with specific requirements that washable beds must be sealed in the fitting area by the hospital bed manufacturer to ensure proper hygiene standards. The housing construction utilises medium-grade steel sheet material, incorporating precision ball bearings in the swivel mechanism to deliver smooth, consistent rotation under operational loads. The wheel assembly comprises a polyamide body fitted with injected polyurethane tread material that provides electric-conductive properties, essential for static discharge in sensitive environments. The wheel incorporates sealed precision ball bearings for extended service life and measures 150 mm in diameter. The complete castor assembly has an overall height of 175 mm. Load specifications include dynamic capacity of 150 kg at speeds of 3 km/h and 150 kg at 4 km/h, with static load capacity rated at 300 kg. The unit is washable according to AK-BWA standards.
integral_twin
The Integral twin is a swivel castor with central, total or directional lock designed for professional applications. The fitting features a stem with cam hole for profile bars, with the critical requirement that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium-grade steel sheet and incorporates a precision ball bearing swivel mechanism for smooth operation. The wheel assembly consists of a polyamide body with injected polyurethane tread that provides electric-conductive properties, supported by sealed precision ball bearings for reliable performance. The wheel diameter measures 100 mm with an overall height of 129 mm. Load specifications include dynamic capacity of 125 kg at speeds of 3 km/h and 125 kg at 4 km/h, with a static load capacity of 250 kg. The castor is washable according to AK-BWA standards, making it suitable for healthcare environments requiring stringent hygiene protocols.
integral_twin
The Integral twin is a swivel castor with central, total or directional lock designed for professional applications. The fitting features a stem with cam hole for profile bars in short version configuration, with the critical requirement that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearing technology for the swivel bearing mechanism. The wheel assembly comprises a polyamide body with injected polyurethane tread material that provides electric-conductive properties, supported by sealed precision ball bearings. The wheel diameter measures 125 mm, whilst the overall height dimension is 150 mm. Load specifications include dynamic capacity of 125 kg at speeds of 3 km/h and 4 km/h respectively, with static load capacity rated at 250 kg. The castor is washable according to AK-BWA standards, ensuring compliance with healthcare industry hygiene requirements.
integral_twin
The Integral twin is a swivel castor with central, total lock designed for demanding applications. The fitting features a stem with cam hole for profile bars, with the critical requirement that washable beds must be sealed in the fitting area by the hospital bed manufacturer to ensure proper hygiene standards. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearings for the swivel mechanism, ensuring smooth rotation and long service life. The wheel assembly comprises a polyamide body with an injected polyurethane tread that provides electric-conductive properties, mounted on sealed precision ball bearings for reliable operation. The wheel diameter measures 100 mm, whilst the overall height of the complete castor assembly is 129 mm. Load specifications include a dynamic capacity of 125 kg at speeds of 3 km/h and 4 km/h respectively, with a static load capacity of 250 kg. The unit is washable according to AK-BWA standards, making it suitable for medical and hygiene-critical environments.
integral_twin
The Integral twin is a swivel castor with central, total lock, designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, hospital beds, nursing and retirement homes, surgery robots, surgery tables, and ultrasound systems. The fitting comprises a stem with cam hole for profile bars in short version, with the important caveat that washable beds must be sealed in the fitting area by the hospital bed manufacturer to ensure hygiene and durability. The housing is constructed from medium steel sheet and incorporates a precision ball bearing for smooth swivel operation, providing reliable rotational performance under continuous use. The wheel features a 125 mm diameter and is equipped with a precision ball bearing that is sealed to prevent contamination and ensure longevity in sterile environments. The tread material is polyurethane, injected and electric-conductive, offering excellent grip, durability, and static dissipation properties essential for sensitive medical equipment. The polyamide wheel body provides lightweight strength and chemical resistance. The overall height of the castor is 150 mm, making it suitable for integration into various equipment frames and bases. The load capacity specifications indicate a static load rating of 250 kg, whilst the dynamic load capacity is 125 kg at 4 km/h or 125 kg at 3 km/h, depending on operational requirements and speed considerations for safe equipment mobility in clinical environments.
integral_twin
The Integral twin is a swivel castor with central, total lock designed for demanding medical applications. The castor features a stem with cam hole for profile bars, short version fitting that ensures secure attachment to equipment frames. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polyamide body with polyurethane, injected tread material, mounted on precision ball bearing for optimal rolling performance and reduced friction. The castor has a wheel diameter of 150 mm and an overall height of 175 mm. Load capacity specifications include dynamic loads of 150 kg at 3 km/h and 150 kg at 4 km/h operating speeds, with a static load capacity of 450 kg. This castor is specifically engineered for medical environments including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, and ultrasound devices in hospitals, nursing and retirement homes.
integral_twin
The Integral twin is a swivel castor with central, total or directional lock, featuring a stem with cam hole for profile bars, short version fitting. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel comprises a polyamide body with polyurethane, injected tread material, supported by precision ball bearing for enhanced durability and performance. The castor has an overall height of 175 mm with a wheel diameter of 150 mm. Load specifications include a dynamic capacity of 150 kg at 3 km/h and 150 kg at 4 km/h operating speeds, whilst providing a static load capacity of 450 kg. This castor is specifically designed for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, ultrasound equipment, and general use in hospitals, nursing and retirement homes.
integral_twin
The Integral twin is a swivel castor with central, total or directional lock, featuring a stem with cam hole for profile bars, short version fitting. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel comprises a polyamide body with polyurethane, injected tread material, supported by precision ball bearing for enhanced durability and performance. The wheel has a diameter of 125 mm, whilst the overall height measures 150 mm. Load specifications include a dynamic capacity of 125 kg at 3 km/h and 125 kg at 4 km/h operating speeds, with a static load capacity of 375 kg. This castor is specifically designed for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, and ultrasound devices in hospitals, nursing and retirement homes.
integral_twin
The Integral twin swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, supported by precision ball bearing technology for enhanced durability and reduced rolling resistance. With a wheel diameter of 125 mm, the castor provides an overall height of 150 mm. Load specifications include dynamic capacities of 125 kg at 3 km/h and 125 kg at 4 km/h operating speeds, whilst offering a static load capacity of 375 kg. This castor is specifically designed for demanding medical environments including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
integral_twin
The Integral twin swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearing for optimal rolling performance. With a wheel diameter of 150 mm, the castor has an overall height of 175 mm. Load capacity specifications include dynamic loads of 150 kg at 3 km/h and 150 kg at 4 km/h operating speeds, whilst the static load capacity reaches 450 kg. This castor is specifically designed for demanding medical environments including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
integral_twin
The Integral twin swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel consists of a polyamide body with polyurethane, injected tread material, mounted on precision ball bearing for optimal rolling performance. With a wheel diameter of 125 mm, the castor has an overall height of 150 mm. Load capacity specifications include dynamic loads of 125 kg at 3 km/h and 125 kg at 4 km/h operating speeds, whilst providing a static load capacity of 375 kg. This castor is specifically designed for demanding medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
integral_twin
The Integral twin swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel comprises a polyamide body with injected polyurethane tread material, mounted on precision ball bearing for optimal rolling performance, with a diameter of 100 mm. Overall height measures 129 mm. Load capacity specifications include dynamic loads of 125 kg at 3 km/h and 125 kg at 4 km/h operating speeds, whilst static load capacity reaches 375 kg. This castor is specifically designed for demanding medical environments including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
integral_twin
The Integral twin is a swivel castor with central, total lock designed for demanding medical applications. The castor features a stem with cam hole for profile bars fitting system for secure attachment to profile bar structures. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing mechanism to ensure smooth directional changes and reliable locking functionality. The wheel comprises a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance and durability. With a wheel diameter of 100 mm, the castor has an overall height of 129 mm. The load capacity specifications include a dynamic load rating of 125 kg at speeds of 3 km/h and 125 kg at 4 km/h, whilst providing a static load capacity of 375 kg. This castor is specifically engineered for critical medical equipment including anaesthesia carts, C-arms, CT scanners, MRI, X-ray systems, care beds, hospital beds, surgery robots, surgery tables, and ultrasound equipment used in hospitals, nursing homes, and retirement facilities.
integral_twin
The Integral twin is a swivel castor with central, total or directional lock, featuring a stem with cam hole for profile bars fitting where washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel comprises a polyamide body with polyurethane, injected, electric-conductive tread material and precision ball bearing, sealed for reliable performance, with a diameter of 150 mm. The castor has an overall height of 175 mm and offers exceptional load capacity with dynamic ratings of 150 kg at 3 km/h and 150 kg at 4 km/h, plus a static load capacity of 450 kg. This versatile castor is designed for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
integral_twin
The Integral twin is a swivel castor with central, total lock designed for demanding medical applications. It features a stem with cam hole for profile bars fitting system, with the important requirement that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel comprises a polyamide body with polyurethane, injected, electric-conductive tread material, supported by sealed precision ball bearings for reliable performance. With a 150mm diameter wheel, the castor has an overall height of 175mm. Load capacity specifications include dynamic loads of 150kg at 3km/h and 150kg at 4km/h, with a static load capacity of 450kg, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, and ultrasound devices across hospitals and nursing facilities.
integral_twin
The Integral twin is a swivel castor with central, total or directional lock, featuring a stem with cam hole for profile bars fitting system. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel comprises a polyamide body with injected polyurethane tread material, supported by precision ball bearing for enhanced durability and performance. With a wheel diameter of 100 mm, the castor has an overall height of 129 mm. Load capacity specifications include dynamic loads of 125 kg at 3 km/h and 125 kg at 4 km/h, with a static load capacity of 375 kg. This castor is specifically designed for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, ultrasound equipment, and general use in hospitals, nursing and retirement homes.
integral_twin
The Integral twin is a swivel castor with central, total lock designed for demanding medical applications. The castor features a stem with cam hole for profile bars, short version fitting that ensures secure attachment to equipment frames. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced durability. The wheel comprises a polyamide body with polyurethane, injected tread material, mounted on precision ball bearing for optimal rolling performance and floor protection. With a wheel diameter of 100 mm, the castor has an overall height of 129 mm. Load capacity specifications include dynamic loads of 125 kg at 3 km/h and 125 kg at 4 km/h operating speeds, whilst the static load capacity reaches 375 kg. This castor is specifically engineered for critical healthcare applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, and ultrasound devices in hospitals, nursing and retirement homes.