- Home
- Castors & Wheels
- Wheels
- Wheels by Bearing Type
-
Cone Ball Bearing
Wheels with Cone Ball Bearing
Wheel 100 mm
The Puretech wheel features a 100 mm diameter with a 32 mm wide solid rubber, non-marking tread and sheet steel construction, incorporating a cone ball bearing system with an 8 mm axle hole diameter and 36 mm hub length. This wheel provides a static load capacity of 160 kg and dynamic load capacity of 80 kg at speeds up to 3 km/h, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 125 mm
The Puretech wheel features a 125 mm diameter with a 32 mm wide solid rubber, non-marking tread and incorporates a cone ball bearing system within a sheet steel body construction. The hub measures 36 mm in length with an 8 mm axle hole diameter for secure mounting. This wheel provides a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 150 mm
The Puretech wheel features a 150mm diameter with a 32mm wide solid rubber, non-marking tread and sheet steel construction, incorporating a cone ball bearing system with an 8mm axle hole diameter and 36mm hub length. This wheel provides a static load capacity of 200kg and dynamic load capacity of 100kg at speeds up to 3km/h, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 75 mm
The Puretech wheel features a 75mm diameter with a 25mm wide solid rubber, non-marking tread and sheet steel construction, incorporating a cone ball bearing system with a 28mm hub length and 6mm axle hole diameter. This wheel delivers a static load capacity of 110kg and dynamic load capacity of 55kg at speeds up to 3km/h, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 50 mm
The Maxtech wheel features a 50 mm diameter with a 20 mm wide polyurethane injected tread and polyamide body construction. The hub measures 22 mm in length with a 6 mm diameter axle hole, fitted with a cone ball bearing for smooth operation. This wheel provides a static load capacity of 100 kg and a dynamic load capacity of 50 kg at speeds up to 3 km/h, making it suitable for medium-duty castor applications requiring reliable performance and durability.