- Home
- Castors & Wheels
- Wheels
- Wheels by Load Capacity
-
Heavy Duty
Heavy Duty Wheels
Wheel 85 mm
The Novatech wheel is engineered with an 85 mm diameter and features a 75 mm wide tread manufactured from polypropylene, soft material, whilst the body material remains undefined. This wheel body delivers robust load performance with a static load capacity of 1400 kg and a dynamic load capacity of 700 kg at speeds up to 3 km/h, making it suitable for demanding castor applications requiring reliable weight-bearing capabilities.
Wheel 85 mm
The Novatech wheel features an 85 mm diameter with a 90 mm wide polypropylene, soft tread material and undefined body material construction. This wheel delivers exceptional load performance with dynamic capacities of 640 kg at 6 km/h and 800 kg at 4 km/h operating speeds, whilst providing a static load capacity of 1600 kg for stationary applications, making it suitable for demanding industrial castor applications.
Wheel 75 mm
The Novatech wheel is a 75mm diameter castor component featuring a 50mm wide polypropylene, soft tread material with an undefined body material construction. This wheel body delivers robust load handling capabilities with a static load capacity of 1000kg and a dynamic load capacity of 500kg at speeds up to 3km/h, making it suitable for heavy-duty industrial applications requiring reliable mobility and load distribution across various operational environments.
Wheel 75 mm
The Novatech wheel is engineered with a 75 mm diameter and features a 60 mm wide tread manufactured from polypropylene, soft material, providing optimal performance for castor applications. This wheel body delivers exceptional load-bearing capabilities with a static load capacity of 1,100 kg and a dynamic load capacity of 550 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial environments requiring reliable mobility solutions.
Wheel 75 mm
The Novatech wheel is a 75mm diameter castor component featuring an 80mm wide polypropylene, soft tread material with an undefined body material construction. This wheel delivers robust load handling capabilities with a static load capacity of 1400kg and a dynamic load capacity of 700kg at speeds up to 3km/h, making it suitable for heavy-duty industrial applications requiring reliable mobility and load distribution performance.
Wheel 78 mm
The Novatech wheel features a compact 78mm diameter with a 78mm wide polypropylene, soft tread material, whilst the body material remains undefined. This wheel delivers exceptional load performance with a static load capacity of 1400kg and dynamic load capacities of 840kg at 6km/h and 700kg at 4km/h, making it suitable for demanding industrial castor applications requiring reliable load-bearing capabilities across varying operational speeds.
Wheel 80 mm
The Novatech wheel is an 80mm diameter castor component featuring a 62mm wide polypropylene, soft tread material with an undefined body material construction. This wheel delivers robust load handling capabilities with a static load capacity of 1200kg and a dynamic load capacity of 600kg at speeds up to 3km/h, making it suitable for heavy-duty industrial applications requiring reliable mobility and load distribution performance.
Wheel 80 mm
The Novatech wheel features an 80 mm diameter with a 75 mm wide polypropylene, soft tread material, whilst the body material remains undefined. This wheel body delivers robust load performance with a static load capacity of 1400 kg and a dynamic load capacity of 700 kg at speeds up to 3 km/h, making it suitable for demanding industrial castor applications requiring reliable load-bearing capabilities and smooth operation across various surfaces.
Wheel 82 mm
The Novatech wheel is engineered with an 82 mm diameter and features a 62 mm wide tread manufactured from polypropylene, soft material, providing optimal performance for castor applications. This wheel body delivers exceptional load-bearing capabilities with a static load capacity of 1200 kg and a dynamic load capacity of 600 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial environments requiring reliable mobility solutions.
Wheel 82 mm
I'll be happy to use British English in our conversation. How may I assist you today? Just to confirm, I'll use British spellings (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator"), and other conventions typical of British English. Is there anything specific you'd like help with?
Wheel 82 mm
The Novatech wheel is engineered with an 82 mm diameter and features a 100 mm wide tread manufactured from polypropylene, soft material, whilst the body material remains undefined. This wheel body delivers exceptional load performance with a static load capacity of 1600 kg and a dynamic load capacity of 800 kg at speeds up to 3 km/h, making it suitable for demanding industrial castor applications requiring reliable weight-bearing capabilities.
Wheel 85 mm
The Novatech wheel is engineered with an 85 mm diameter and features a 55 mm wide tread manufactured from polypropylene, soft material, providing reliable performance for castor applications. This wheel body delivers exceptional load-bearing capabilities with a static load capacity of 1,100 kg and a dynamic load capacity of 550 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial environments.
Wheel 85 mm
The Novatech wheel is engineered with an 85 mm diameter and features an 80 mm wide tread manufactured from polypropylene, soft material, whilst the body material remains undefined. This wheel body delivers robust load performance with a static load capacity of 1600 kg and a dynamic load capacity of 800 kg at speeds up to 3 km/h, making it suitable for demanding industrial castor applications requiring reliable load-bearing capabilities.
Wheel 100 mm
Certainly! I'll use British English in my responses. How may I assist you today? Just to confirm - I'll use British spellings (like "colour," "realise," "centre"), British terminology (like "lift" instead of "elevator," "biscuit" instead of "cookie"), and British conventions throughout our conversation. What would you like to discuss?
Wheel 82 mm
The Novatech wheel is engineered with an 82 mm diameter and features a 96 mm wide tread manufactured from polypropylene, soft material, providing reliable performance for castor applications. This wheel body delivers exceptional load-bearing capabilities with a static load capacity of 1500 kg and a dynamic load capacity of 750 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial environments.
Wheel 200 mm
The Elastech wheel is a robust steel and iron wheel body featuring a 200mm diameter with a 75mm wide elastic tyre in black vulcanised construction. This wheel delivers exceptional load performance with a static load capacity of 1000kg and dynamic load capacities of 500kg at 6km/h or 600kg at 4km/h operating speeds. Designed for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 200 mm
The Duratech Wheel features a 200mm diameter with a 50mm tread width and 60mm hub length, incorporating a 20.1mm axle hole diameter for precision ball bearing integration. Constructed from polyamide material with an identical tread composition, this wheel delivers exceptional performance with a dynamic load capacity of 800kg at 4km/h and a static load capacity of 1600kg. Engineered for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 82 mm
The Duratech wheel features a robust polyamide, heavy body construction with an 82 mm diameter and 88 mm tread width, incorporating a precision ball bearing system and 20 mm axle hole diameter with 90 mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 900 kg at 3 km/h and static capacity of 1800 kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 150 mm
Certainly! I'll use British English in my responses. How may I assist you today? Just to confirm, I'll be using British spellings (like "colour" instead of "color"), British terminology (like "lift" instead of "elevator"), and British conventions throughout our conversation. Is there anything specific you'd like help with?
Wheel 150 mm
The Novatech wheel features a 150mm diameter with a 50mm wide polyurethane, casted tread and 60mm hub length, incorporating a 25mm axle hole diameter and precision ball bearing within an aluminium body construction. This wheel delivers a static load capacity of 1000kg and dynamic load capacities of 400kg at 6km/h or 500kg at 4km/h, making it suitable for airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment applications.
Wheel 250 mm
The Novatech cast‑iron wheel features a diameter of 250 mm and a tread width of 50 mm made from cast polyurethane. The hub length is 62 mm with a 25 mm axle‑bore diameter, and it is equipped with precision ball bearings. The dynamic load capacity is 1,440 kg at 4 km/h and 1,200 kg at 6 km/h, while the static load capacity reaches 2,880 kg. Typical fields of application include the aerospace industry, AMR systems, automotive OEMs, mechanical engineering and transport equipment.
Wheel 82 mm
Certainly! I'll use British English in my responses. How may I assist you today? Just to confirm, I'll be using British spellings (like "colour" instead of "color"), British terminology (like "lift" instead of "elevator"), and British conventions throughout our conversation. Is there anything specific you'd like help with?
Wheel 140 mm
The Novatech wheel features a 140mm diameter with a 60mm wide polyurethane, casted tread and 65mm hub length, incorporating a 12mm axle hole diameter. This cast iron wheel utilises precision ball bearing, sealed technology and delivers exceptional load performance with a static capacity of 1400kg and dynamic capacity of 700kg at 3km/h. Designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, AGV systems, and machine construction environments.
Advantages of Heavy Duty Castor Wheels
Heavy duty wheels are engineered for demanding applications where each wheel must reliably support between 500 kg and 1,500 kg while still rolling smoothly and stably. Our wheels are built with reinforced materials and robust components, ensuring long-lasting performance even in the toughest environments. Performance depends on the full system, so the wheel should be paired with a suitably rated castor housing, the right bearing, and a hub/axle concept that matches your individual duty cycle and floor conditions. TENTE heavy duty castor wheels provide a variety of key advantages:
High Load Capacity – Wheel body, hubs, and tread materials are designed to carry substantial weights without excessive deformation, keeping the wheel round under static and dynamic loads. Correct pairing with the housing secures the final permissible load and lateral stability of the assembly.
Stable Movement – Optimised tread geometry and high-quality bearings lower starting and rolling resistance, so heavy loads can be moved with less push/pull effort. Selecting a wider tread and the appropriate wheel diameter improves straight-line stability and minimises vibration on longer runs.
Increased Durability – Hard-wearing treads and robust centres resist abrasion, cut/tear, and impact. This extends service life on rough floors, at thresholds, and in stop-start workflows.
Optimised Lifecycle Value – Options with sealed or protected bearings, temperature-appropriate greases, and corrosion-resistant components help maintain performance between maintenance intervals. The combination of long wear life and lower ergonomic effort translates into a stable total cost of ownership.
Types of Heavy Duty Wheels
Heavy duty castor wheels are available in a wide range of designs to meet different load requirements, floor conditions, and other environmental demands. Whether your priority is noise reduction, abrasion resistance, electrical discharge protection, or washability, there is a configuration to match. By selecting the right combination of wheel material, wheel size, bearing type, and the type of housing to pair the heavy duty wheel with, you can optimise both performance and service life for your specific application. Below are some of the commonly used types of heavy duty castor wheels and their key advantages:
Small Heavy Duty Castor Wheels
When installation space is tight but loads are substantial, low profile heavy duty castor wheels deliver impressive capacity with minimal overall height. TENTE TOP heavy duty polyamide wheels pair a rigid polyamide wheel body and tread, with precision ball bearings and a temperature range of –40 to +80 °C. Typical capacities reach 600 kg at Ø80 mm, 720 kg at Ø100 mm, and 840 kg at Ø125 mm per wheel, making them ideal where low-build solutions must still carry serious weight. These wheels are also available in larger wheel diameters, if required for applications that provide more installation space. Pairing with a suitably rated housing secures the final permissible load and lateral stability for the application.
Heavy Duty Rubber Castor Wheels
Heavy duty rubber castor wheels are chosen when shock damping and floor protection are as important as load rating. With cast-iron or steel centres and vulcanised elastic tyres or solid rubber treads, they combine compliant rolling with industrial durability. TENTE FVP wheels (cast-iron centre, 67 Shore A solid rubber) offer capacities of 600 kg at Ø200 mm, 810 kg at Ø250 mm, and up to 960 kg at Ø300 mm. For pressed steel centres and a vulcanised elastic-tyre tread paired with a precision ball bearing, the SEP series provides up to 600 kg at Ø200 mm. Select diameter and centre construction to balance carrying capacity, vibration behaviour, and service life – then pair with a matching housing for the required assembly rating.
Heavy Duty Polyurethane Wheels
Heavy duty polyurethane wheels deliver very low rolling resistance and high wear resistance under sustained loads – well suited to long runs, repeated start–stop cycles, and smooth industrial floors. TENTE FCP/ICP Ultratech wheel ranges combine cast-iron or aluminium centres with premium casted polyurethane. Representative capacities are 800 kg per wheel at Ø160–200 mm, with versions tailored for higher speeds up to 16 km/h. The right combination of wheel diameter, tread profile, and bearing precision – together with a housing rated for the duty cycle – ensures predictable handling and a long service interval even in demanding use.
Fields of Application for Heavy Duty Wheels
Heavy duty castor wheels are used in a wide range of industries, where durable mobility and high load capacities are integral. Our wheels combine reliable support with precision and flexibility to sustain even the most complex challenges and toughest environments. Heavy duty wheels are essential in industrial settings. Warehouse and logistics centres use them for transportation and storage of heavy objects using applications like pallet trolleys, roll cages, heavy-duty shelving units, and more, this way ensuring goods are handled efficiently. In medical and laboratory environments they support large devices, diagnostic equipment, sterilisation units, and mobile workstations that demand precise manoeuvring and hygiene-compatible builds. Retail and commercial spaces use them, for example, beneath heavy display units and movable counters where safe repositioning and floor care are essential. On construction sites and outdoor applications, heavy duty wheels carry mobile scaffolding, tool carts, and transport platforms over tougher surfaces and higher shock loads.