P40-60x60 / 11

EAN:
4031582324563

plate fitting

Technical data

Corrosion resistance
Size of Plate 60 x 60 mm
Further technical data

Technical data

Size of Plate

60 x 60 mm

Plate hole centres

48/38 x 48/38 mm

Plate hole

6,3 mm

Overall height

14 mm

Load capacity

80 kg

Load capacity (static)

160 kg

Weight

0.042 kg

Stainless

No

Electrical conductivity

No

Housing

Accessory

Login


Registered customers




New customers

Registration