Polyamide Castors
Swivel castor 75 mm
The Stylea swivel castor has a threaded stem with a hexagon neck (top) fitting. The housing is made of polyamide material. The stem features a swiveling swivel bearing. The wheel body is also made of polyamide while the tread is made of polyurethane, injected into the wheel. The wheel incorporates a precision ball bearing. The Stylea swivel castor has a wheel diameter of 75 mm and an overall height of 75 mm. It has a load capacity of 80 kg at 3 km/h and a static load capacity of 160 kg.
Swivel castor with wheel brake 75 mm
The Stylea swivel castor has a wheel brake and a threaded stem with a hexagon neck (top) fitting. The housing is made of polyamide material, as is the wheel body. The stem features a swiveling swivel bearing. The wheel tread is made of injected polyurethane. The wheel itself contains a precision ball bearing. The Stylea castor has a wheel diameter of 75 mm and an overall height of 82 mm. At a speed of 3 km/h, it has a load capacity of 80 kg. When static, the load capacity is 160 kg.
Swivel castor 55 mm
The Stylea swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The 55mm diameter wheel combines a polyamide body with tread material identical to the wheel body construction, supported by a plain bearing with spacer tube for reliable rotation performance. With an overall height of 57mm, this castor delivers a dynamic load capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. The design makes it particularly suitable for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and load-bearing performance are essential requirements.
Swivel castor 55 mm
The Stylea swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth rotational movement. The wheel assembly consists of a 55mm diameter wheel with a polyamide body and identical polyamide tread material, supported by a plain bearing with spacer tube for reliable operation. The castor has an overall height of 57mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. This versatile castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and load-bearing performance are essential requirements.
Swivel castor with wheel brake 55 mm
The Stylea swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides excellent grip and floor protection, supported by a plain bearing with spacer tube for reliable rotation. The wheel measures 55mm in diameter, contributing to an overall height of 57mm for the complete castor unit. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load rating of 80kg, making it ideal for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and braking control are essential.
Swivel castor with wheel brake 55 mm
The Stylea swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly consists of a 55mm diameter wheel with a polyamide body and tread material that is identical with the wheel body, providing consistent performance characteristics, whilst the plain bearing with spacer tube design delivers reliable rotation with minimal maintenance requirements. The castor has an overall height of 57mm, making it suitable for low-profile installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where manoeuvrability and braking functionality are essential.
Swivel castor with wheel brake 55 mm
The Stylea swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly comprises a 55mm diameter wheel with a polyamide body and tread material that is identical with the wheel body, providing consistent performance characteristics, whilst the plain bearing with spacer tube design delivers reliable rotation with minimal maintenance requirements. The castor has an overall height of 57mm, making it suitable for low-profile installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load rating of 80kg. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where manoeuvrability and braking functionality are essential.
Swivel castor 35 mm
The Stylea swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth rotational movement. The 35mm diameter wheel combines a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation. With an overall height of 33mm, this compact castor delivers exceptional performance in confined spaces. The unit provides a dynamic load capacity of 50kg at speeds up to 3km/h and a static load capacity of 100kg, making it ideal for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and load-bearing capability are essential.
Swivel castor 80 mm
The Mono swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a reliable plain bearing system for consistent rolling performance. With an 80mm wheel diameter, the castor provides an overall height of 104mm for appropriate clearance. Load specifications include a dynamic capacity of 70kg at speeds up to 3km/h and a static load rating of 140kg, making it suitable for bedside tables, media furniture, nursing and retirement homes, and nursing carts where reliable mobility and durability are essential requirements.
Swivel castor 125 mm
The Galea swivel castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, mounted on precision ball bearing for optimal rolling performance, with a diameter of 125 mm. The castor has an overall height of 163 mm, providing appropriate clearance for various applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for care beds, catering carts and meal delivery systems, and shower chairs, where reliable mobility and load-bearing performance are essential requirements.
Swivel castor with total lock 100 mm
The Galea swivel castor with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for consistent rolling performance. The wheel diameter measures 100mm, contributing to an overall height of 138mm for the complete castor assembly. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making it suitable for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs where mobility and secure positioning are essential requirements.
Swivel castor with total lock 100 mm
The Galea swivel castor with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with a thermoplastic rubber tread, providing excellent grip and floor protection, whilst the precision ball bearing ensures effortless rolling performance with a 100mm diameter wheel. The castor has an overall height of 138mm, making it suitable for various equipment applications. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs, where reliable mobility and secure locking are essential requirements.
Swivel castor with total lock 125 mm
The Galea swivel castor with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotational movement and enhanced longevity. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable operation. The wheel diameter measures 125 mm, contributing to an overall height of 163 mm. Load capacity specifications include a dynamic rating of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs, where reliable mobility and secure locking functionality are essential requirements.
Swivel castor with total lock 125 mm
The Galea swivel castor with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the precision ball bearing system delivers smooth rolling performance with a 125mm diameter wheel. The castor has an overall height of 163mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making it ideal for care beds, catering carts and meal delivery systems, and shower chairs where mobility and secure positioning are essential requirements.
Swivel castor with directional lock 100 mm
The Galea swivel castor with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotational movement and enhanced operational reliability. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for consistent performance. The wheel diameter measures 100mm, contributing to an overall height of 138mm for the complete castor assembly. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making it suitable for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs where reliable mobility and directional control are essential requirements.
Swivel castor with directional lock 100 mm
The Galea swivel castor with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with a thermoplastic rubber tread, providing excellent grip and floor protection, whilst the precision ball bearing ensures effortless rolling performance with a 100mm diameter wheel. The castor has an overall height of 138mm, making it suitable for various equipment applications. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs where directional control and reliable performance are essential.
Swivel castor with directional lock 125 mm
The Galea swivel castor with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotational movement and enhanced operational reliability. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, whilst utilising a plain bearing system for consistent performance. The wheel diameter measures 125mm, contributing to an overall height of 163mm for the complete castor assembly. Load capacity specifications include a dynamic rating of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making this castor suitable for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs where reliable mobility and directional control are essential requirements.
Swivel castor with directional lock 125 mm
The Galea swivel castor with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and reliable directional locking functionality. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the precision ball bearing system delivers smooth rolling performance with a 125mm diameter wheel configuration. The castor has an overall height of 163mm, making it suitable for various equipment applications. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs where reliable mobility and directional control are essential requirements.
Swivel castor with total lock 100 mm
The Galea swivel castor with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for consistent rolling performance. The wheel diameter measures 100mm, contributing to an overall height of 139mm for the complete castor assembly. Load capacity specifications include a dynamic rating of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making this castor suitable for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs where mobility and secure positioning are essential requirements.
Swivel castor with total lock 100 mm
The Galea swivel castor with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and enhanced operational longevity. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, whilst the precision ball bearing system delivers superior rolling performance and reduced maintenance requirements. With a wheel diameter of 100 mm, the castor achieves an overall height of 139 mm, making it suitable for various equipment configurations. The unit offers a dynamic load capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it ideal for care beds, catering carts and meal delivery systems, and shower chairs where reliable mobility and secure locking functionality are essential.
Swivel castor with total lock 125 mm
The Galea swivel castor with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and enhanced operational longevity. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, whilst the precision ball bearing system delivers superior rolling performance and reduced maintenance requirements. With a wheel diameter of 125 mm, the castor achieves an overall height of 162 mm, making it suitable for various equipment configurations. The unit offers a dynamic load capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it ideal for care beds, catering carts and meal delivery systems, and shower chairs where reliable mobility and secure locking functionality are essential.
Swivel castor with total lock 125 mm
The Galea swivel castor with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for consistent rotation. The wheel diameter measures 125mm, contributing to an overall height of 162mm for the complete castor assembly. Load capacity specifications include a dynamic rating of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making this castor suitable for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs where mobility and secure positioning are essential requirements.
Swivel castor with directional lock 100 mm
The Galea swivel castor with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotational movement and enhanced longevity. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable operation. The wheel diameter measures 100mm, contributing to an overall height of 139mm. Load capacity specifications include a dynamic rating of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs, where directional control and reliable performance are essential requirements.
Swivel castor with directional lock 100 mm
The Galea swivel castor with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and enhanced operational reliability. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the precision ball bearing system delivers superior rolling performance and longevity. The wheel diameter measures 100mm with an overall height of 139mm, making it suitable for medium-duty applications. Load capacity specifications include a dynamic rating of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is specifically designed for care beds, catering carts and meal delivery systems, and shower chairs, where directional control and reliable performance are essential requirements.
Frequently Asked Questions
Advantages of Polyamide Castors
Polyamide castors are designed to offer a perfect balance of strength, lightweight construction, and sleek design. With housings made from high-quality synthetic material, they provide excellent durability, impact resistance, and ease of cleaning. These properties make them ideal for applications like medical equipment, office furniture, and retail displays, where both reliable mobility and modern aesthetics are important.
TENTE polyamide castors offer various benefits:
Proven Strength - Polyamide housings are known for their excellent strength and impact resistance. They provide stable, reliable performance even under frequent use.
Lightweight Construction - Polyamide castors offer impressive durability while remaining lightweight, making them simple to install and handle. Their low weight helps reduce the overall load, making frequent repositioning much easier.
Modern Design - Polyamide castors feature a sleek, contemporary design that enhances the appearance of modern furniture and equipment. With a variety of sizes and colours available, they can be easily matched to different styles and settings.
Easy Cleaning - The smooth, non-porous surface of polyamide housings makes them easy to clean and maintain. This makes them particularly well-suited for the medical field and healthcare settings, where hygiene is a priority.
Chemical Resistance - Polyamide castors can withstand a wide range of cleaning agents. This durability ensures a long service life, even in environments that require frequent cleaning or exposure to chemicals.
Types of Polyamide Castors
Polyamide castors are available in a variety of configurations and designs to meet the diverse needs of furniture, medical, and retail applications. Each type is engineered to offer unique advantages, from secure braking and smooth swivelling to compact designs for tight spaces. Below are some of the most common types of polyamide castors and their key benefits:
Polyamide Swivel Castors
Polyamide swivel castors offer 360° rotation, making it easy to move and position equipment or furniture with minimal effort. They are ideal for medical trolleys where smooth and frequent directional changes are essential, office furniture, and movable retail fixtures, where flexibility during setup or reorganization is needed.
Small Polyamide Castors
Small polyamide castors are built to move lightweight furniture or equipment smoothly, even in tight spaces. Their compact design blends in seamlessly without taking up extra room, while the sturdy polyamide housing keeps them both durable and easy to handle. Our smallest polyamide castor is the TENTE Linea light, starting at an overall height of just 50,5 mm.
Braked Polyamide Castors
Braked polyamide castors are designed to combine effortless mobility with the option of secure, stable positioning whenever needed. TENTE polyamide castors can be configured with several locking mechanisms, including wheel brakes (locking only the wheel), total locks (locking both the wheel and swivel head), and directional locks (fixing the swivel direction while allowing the wheel to roll). This flexibility ensures you can adapt the level of control to your specific needs, whether it’s keeping an application steady or maintaining a precise direction when moving it.
Fields of Application for Polyamide Castors
Polyamide castors are designed for applications where a balance of strength, design, and smooth manoeuvrability is required. Their durable housing and clean, modern look make them especially well-suited for furniture, retail, and healthcare environments. In furniture and mobile applications, polyamide castors are commonly used on office chairs, office furniture, media furniture, and store fixtures and displays. Their smooth manoeuvrability and clean design make them ideal for applications that need reliable mobility or a refined aesthetic. In healthcare settings, polyamide castors can be found on medical furniture like bedside tables, medical carts like medication carts or computers on wheels, and medical imaging applications like mobile ultrasound scanners, where easy cleaning and lightweight handling are priorities. Their versatility also extends to shop fitting and designer furniture, providing both style and functionality, while ensuring reliable and effortless movement.