Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Galea is a swivel castor with directional lock, designed for mobile equipment that requires controlled manoeuvrability and secure positioning. The fitting is a rectangular plate, which provides a stable mounting interface to the equipment frame. The housing is manufactured from polyamide and incorporates two ball races in its swivel bearing, enabling smooth rotation about the vertical axis. The wheel has a diameter of 125 mm and runs on a plain bearing, with a wheel body made of polypropylene and a tread of thermoplastic rubber. The overall height of the castor is 163 mm. The static load capacity is 200 kg, while the dynamic load capacity is 100 kg at a travel speed of 3 km/h. The Galea is suitable for applications including Care Beds, Catering Carts & Meal Delivery Systems and Shower Chairs.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5071PJH125P60-90x70
EAN
4031582367942
Core attributes
Type
Swivel castor with directional lock
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall Height
163 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.56 kg
Product Name
Galea
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
8 mm
Plate hole length (Maximum)
70 mm
Plate hole length (Minimum)
60 mm
Plate hole width (Maximum)
55 mm
Plate hole width (Minimum)
50 mm
Plate length
90 mm
Plate width
70 mm
Housing
Fork shape
Closed
Housing Material
Polyamide
Swivel Bearing
Two ball races
Swivel interference
205 mm
Offset
40 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread Material Mix
Thermoplastic rubber
Tread width
30 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 125 mm
Swivel castor with total lock 125 mm
Galea
5077PJH125P60-90x70

The Galea is a swivel castor with total lock, suited to applications including Care Beds, Catering Carts & Meal Delivery Systems and Shower Chairs. The castor is fitted with a rectangular plate, which provides a flat mounting surface for secure attachment to the equipment frame. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races, allowing smooth, low-effort rotation about the vertical axis. The wheel has a diameter of 125 mm and runs on a plain bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the assembled castor is 163 mm. The castor supports a static load capacity of 200 kg and a dynamic load capacity of 100 kg at a speed of 3 km/h.

125 mm
163 mm
100 kg
125 mm
163 mm
100 kg
Swivel castor 125 mm
Galea
5070PJH125P60-90X70 7035/7042/7035/7035

The Galea swivel castor is a precision-engineered mobility component designed for demanding healthcare and catering applications. This swivel castor features a rectangular plate fitting that provides secure and straightforward installation onto equipment frames and bases. The housing is constructed from durable polyamide material and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotational movement and extended operational longevity. The wheel comprises a 125 mm diameter design with a polypropylene body and thermoplastic rubber tread material, supported by a plain bearing that delivers reliable performance across varied floor surfaces. With an overall height of 162 mm, the castor integrates seamlessly into compact equipment designs whilst maintaining optimal manoeuvrability. The load capacity specifications indicate a static load rating of 200 kg, providing substantial structural support for stationary applications, whilst the dynamic load capacity reaches 100 kg at operational speeds of 3 km/h, making it suitable for mobile equipment requiring controlled movement. The Galea swivel castor is specifically engineered for care beds, catering carts and meal delivery systems, and shower chairs, where reliable mobility, durability, and hygienic design are paramount considerations for healthcare and food service environments.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg