Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth rotational movement. The wheel assembly consists of a 55mm diameter wheel with a polyamide body and identical polyamide tread material, supported by a plain bearing with spacer tube for reliable operation. The castor has an overall height of 57mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. This versatile castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and load-bearing performance are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920UOI055L51-8
EAN
4031582406382
Core attributes
Type
Swivel castor
Overall width
37 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall Height
57 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.65 kg
Product Name
Stylea
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
8 mm
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Stem, swiveling
Dome diameter
18 mm
Swivel interference
94 mm
Swivel radius
47 mm
Wheel
Body material
Polyamide
Tread Material Mix
Identical with wheel body
Tread width
11 mm
Diameter
55 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Accessories

Accessory
Stem
S70-10x10 / 8

The Stem is an accessory designed for castor applications, featuring a threaded stem with hexagon neck at the top for secure fastening. This component has an overall height of 6 mm and weighs 0.02 kg, making it a lightweight addition to castor assemblies. The stem demonstrates a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring reliable performance under both stationary and mobile operating conditions. Its compact design and robust construction make it suitable for integration into standard castor systems requiring precision-engineered fastening solutions.

6 mm
40 kg
6 mm
40 kg
Skip product gallery

Matching Products

Variants
Swivel castor with wheel brake 55 mm
Swivel castor with wheel brake 55 mm
Stylea
5925UOI055L51-8

The Stylea is a swivel castor with wheel brake, suited to bedside tables, furniture, media furniture and office furniture. Its fitting is a blind hole for B10, providing a defined mounting point for secure attachment to the furniture. The housing uses a swivelling stem as its swivel bearing and is manufactured from polyamide, ensuring reliable rotation under everyday loads. The wheel has a diameter of 55 mm and is fitted with a plain bearing with spacer tube; the wheel body is made of polyamide, and the tread material is identical with the wheel body. The overall height of the castor is 57 mm, allowing compact installation beneath furniture. In terms of load specifications, the castor offers a static load capacity of 80 kg and a dynamic load capacity of 40 kg at a speed of 3 km/h.

55 mm
57 mm
40 kg
55 mm
57 mm
40 kg