Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Galea is a swivel castor with total lock designed for mobility and secure positioning in healthcare and catering environments. Its fitting is a solid stem, round, providing a straightforward mounting connection to the supported equipment. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races for smooth rotation. The wheel has a diameter of 125 mm and features a thermoplastic rubber tread on a polypropylene body, running on a precision ball bearing. The overall height of the castor is 162 mm, which must be considered when determining clearance and ride height. Load specifications are a static capacity of 200 kg and a dynamic capacity of 100 kg at a speed of 3 km/h. Applications include care beds, catering carts and meal delivery systems, and shower chairs.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5077PJP125R05-22x40
EAN
4031582368413
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall Height
162 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product Name
Galea
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
22 mm
Bolt length
40 mm
Housing
Fork shape
Closed
Housing Material
Polyamide
Swivel Bearing
Two ball races
Swivel interference
205 mm
Offset
40 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread Material Mix
Thermoplastic rubber
Tread width
30 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Matching Products

Variants
Swivel castor with directional lock 125 mm
Swivel castor with directional lock 125 mm
Galea
5071PJP125R05-22x40

The Galea is a swivel castor with directional lock designed for demanding mobile applications, including care beds, catering carts and meal delivery systems, and shower chairs. The fitting is a solid stem, round, which allows secure attachment to the carrying frame. The housing is manufactured from polyamide and incorporates a swivel bearing of two ball races, providing stable rotation under load. The wheel has a diameter of 125 mm and features a precision ball bearing, a thermoplastic rubber tread for floor contact, and a polypropylene body. The overall height of the castor is 162 mm, so adequate clearance should be allowed beneath the equipment. The static load capacity is 200 kg, while the dynamic load capacity is 100 kg at a travel speed of 3 km/h.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg
Variants
Swivel castor with wheel brake 125 mm
Swivel castor with wheel brake 125 mm
Galea
5075PJP125R05-22x40

The Galea is a swivel castor with wheel brake designed for demanding mobility applications, and it is suited to care beds, catering carts and meal delivery systems, and shower chairs. The castor is fitted with a solid stem, round, which provides a secure mounting connection to the equipment frame. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races, enabling smooth and stable rotation under load. The wheel has a diameter of 125 mm and is equipped with a precision ball bearing for low rolling resistance and consistent performance. The tread is made from thermoplastic rubber, while the wheel body is manufactured from polypropylene. The overall height of the castor is 162 mm. The static load capacity is 200 kg, and the dynamic load capacity is 100 kg at a speed of 3 km/h.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg
Swivel castor 125 mm
Galea
5070PJP125R05-22X40 7035/7042/7035/7035

The Galea swivel castor is a precision-engineered mobility solution featuring a solid stem with round fitting that ensures secure and reliable attachment to equipment frames. The housing is constructed from polyamide material and incorporates two ball races within the swivel bearing assembly, enabling smooth 360-degree rotation and enhanced manoeuvrability in demanding environments. The wheel comprises a 125 mm diameter design with a polypropylene body and thermoplastic rubber tread, mounted on a precision ball bearing that guarantees consistent performance and extended operational life. The overall height of the castor measures 162 mm, providing appropriate ground clearance for various applications. The load capacity specifications indicate a static load rating of 200 kg, whilst the dynamic load capacity reaches 100 kg when operating at speeds up to 3 km/h, making this castor suitable for applications requiring both stability and controlled mobility. The Galea swivel castor is specifically designed for use in care beds, catering carts and meal delivery systems, and shower chairs, where reliable performance, smooth operation, and dependable load-bearing capability are essential requirements for safe and efficient operation in healthcare and hospitality environments.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg