-
75 mm
-
75 kg
-
100 mm
全锁定旋转脚轮 75 mm
Agila, 2477PJP075P40
Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards
-
100 mm
-
80 kg
-
135 mm
全锁定旋转脚轮 100 mm
Agila, 2477PJO100P50
Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
125 mm
-
100 kg
-
160 mm
旋转脚轮 125 mm
Agila, 2470PJO125P50
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
125 mm
-
100 kg
-
160 mm
固定脚轮 125 mm
Agila, 2478PJO125P50
Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Longside of plate 90° off track. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
75 mm
-
75 kg
-
100 mm
全锁定旋转脚轮 75 mm
Agila, 2477PJO075P30-11
Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing Castors can be mounted with standard screws; various length screws can be used.
-
100 mm
-
100 kg
-
135 mm
旋转脚轮 100 mm
Agila, 2470PJP100P30-11
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, bolt hole. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards Castors can be mounted with standard screws; various length screws can be used.
-
100 mm
-
100 kg
-
138 mm
全锁定旋转脚轮 100 mm
Agila, 2477PJP100R05-28
Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, solid plug fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards
-
50 mm
-
50 kg
-
69 mm
旋转脚轮 50 mm
Agila, 2470UAK050P40
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, with threadguards, cone ball bearing
-
100 mm
-
100 kg
-
135 mm
固定脚轮 100 mm
Agila, 2478UAP100P50
Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Longside of plate 90° off track. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, with threadguards
-
125 mm
-
100 kg
-
160 mm
旋转脚轮 125 mm
Agila, 2470UAP125P50
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing , with threadguards