P
Properties of roller bearings
  • Produse
  • Sectoare
  • Soluții de mobilitate
Lexicon: P
Pallet truck castors need to be robust, durable and wear-resistant.
Plastic castors
Plastic wheels from TENTE
Precision and cone ball bearing
Properties of roller bearings
A B C D E F H I L O P R S T V W
Pagina de pornire | Cuprins
Navigarea în lexicon
A B C D E F H I L O P R S T V W Pagina de pornire Cuprins

Properties of roller bearings



Properties of roller bearings 
The roller bearing belongs to the group of rolling bearings, one of the most common types of bearing. In contrast to plain bearings, which form the second large group, rolling bearings have an outer and inner ring, between which the friction resistance is reduced by rolling bodies. The roller bearing has a lower installation height than other bearings and a high load-bearing capacity. They have a relatively low rolling resistance. Roller bearings are low-maintenance and durable under normal operating conditions as they are lubricated with a long-term grease.
Like plain bearings, the roller bearing is usually used for transport equipment that is moved at low speed. The travel speed of castors equipped with a roller bearing should not exceed about 4 km/h.

Comprehensive advice on TENTE wheel bearings 
We are here to provide advice so that you can find the right TENTE castors for your transport equipment. We help you to choose the optimum roller bearing or other rolling bearing to suit your requirements, so that the castors have ideal running characteristics. Along with the wheel diameter, swivel bearing and tread, the wheel bearing is one of the factors that affect the quality of the castor. Contact us to find out more!