P
Plastic castors
  • Produse
  • Sectoare
  • Soluții de mobilitate
Lexicon: P
Pallet truck castors need to be robust, durable and wear-resistant.
Plastic castors
Plastic wheels from TENTE
Precision and cone ball bearing
Properties of roller bearings
A B C D E F H I L O P R S T V W
Pagina de pornire | Cuprins
Navigarea în lexicon
A B C D E F H I L O P R S T V W Pagina de pornire Cuprins

Plastic castors



Properties and applications of plastic castors 
Plastic castors impress with their high load-bearing capacity and abrasion resistance as well as low rolling and swivelling resistance. They are often used in industrial situations where a high load capacity is required. Thanks to their low swivel resistance, they offer a high degree of drive comfort, which is particularly advantageous for heavy loads. If they are used at high temperatures, however, the load capacity is reduced. For high temperature ranges, we therefore offer specially developed heat-resistant plastic castors that still benefit from the good properties of the plastic even at extreme temperatures. TENTE also supplies washable plastic castors. These are particularly suitable for use in the food and pharmaceutical industries as well as in hospitals and nursing homes, since they comply with the strict hygiene regulations that apply there. 

Individual and innovative special solutions from TENTE 
TENTE is all about innovation: We are constantly striving to produce new developments, with which you can set your equipment efficiently in motion. We are also at your service when it comes to tailored special solutions. In close cooperation with you we design new plastic castors and wheels to meet your specific requirements. Feel free to contact the experts in our team – we look forward to your enquiry!