P
Plastic wheels from TENTE
  • Produse
  • Sectoare
  • Soluții de mobilitate
Lexicon: P
Pallet truck castors need to be robust, durable and wear-resistant.
Plastic castors
Plastic wheels from TENTE
Precision and cone ball bearing
Properties of roller bearings
A B C D E F H I L O P R S T V W
Pagina de pornire | Cuprins
Navigarea în lexicon
A B C D E F H I L O P R S T V W Pagina de pornire Cuprins

Plastic wheels from TENTE



Plastic wheels from TENTE 
TENTE supplies high-quality plastic wheels made of polyamide or polypropylene, for example. Heat-resistant plastic wheels are also included in our extensive range. Plastic wheels usually have low rolling resistance and are resistant to corrosion and many aggressive substances. However, because of the hardness of the material, they can cause damage to the floor and develop higher running noise than wheels made of other materials.
In principle, it can be said that larger wheels, lighter loads and softer floors (such as carpets) diminish the running noise. Plastic wheels can therefore be used on soft floors and for lighter loads with a high level of drive comfort. Certain TENTE castors and wheels made of plastic are washable and can therefore be used in areas where strict hygiene regulations apply, for example in hospitals. 

Your experts for plastic wheels 
Factors that are relevant to the decision for a wheel include the load capacity, wheel diameter, bearing type, floor conditions and environmental influences. For high temperatures, for example, you will need special heat-resistant plastic wheels. The properties of the various wheels can be found on the respective product pages. The data refers to standard test conditions, including flat floors and temperatures within a given range. In environments that deviate from the test conditions, the exact properties, for example the load bearing capacity, will differ. 
Do you have any questions about plastics? Please contact us. We can give you detailed advice regarding our castors and wheels and help you to find the right solution for your transport equipment.