Swivel caster 2.95 in
Agila light
Order number:
990900429
detail.eanLabel
4031582338478
Product number:
1470PAO075P30-11 Tente
- Non-hazardous materials
- Tested quality
- Solid housing
The Agila light swivel caster features a bolt hole fitting that allows mounting with standard screws of any length, providing fl...
Details
Custom or high volume? Request a quote now.
The Agila light swivel caster features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from light steel sheet material and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with injected polyurethane tread material and utilizes a plain bearing for reliable operation. With a wheel diameter of 2.95 inches, the caster has an overall height of 3.94 inches. Load capacity specifications include a dynamic load rating of 132.28 lb at speeds up to 1.86 mph and a static load capacity of 264.55 lb. This caster is specifically designed for applications including care beds, professional cleaning carts, and store fixtures and display equipment, making it suitable for healthcare, commercial cleaning, and retail environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Handle Set
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings