Levina care evo
Sustainable mobility starts with the castor
The first recycled castor by TENTE: for a future with a lower carbon footprint and less waste – in proven quality.
Resource conservation by design
The fork of Levina care evo is made from 85% recycled polyamide. The cover cap and wheel body each consist of 50% recycled polypropylene – sourced equally from post-consumer and industrial waste.
Thanks to the targeted use of recycled materials, Levina care evo makes an active contribution to sustainable mobility and reduces the carbon footprint by up to 18%*.
Despite the use of sustainable materials, the castor is visually and technically identical to the standard version. It represents proven TENTE quality and delivers as a sustainable solution for nursing home beds, medical chairs and recliners.
Tanja Klugmann, Global Head of Product Management
With Levina care evo, we demonstrate that sustainability and quality are no contradiction. We create solutions that meet the highest standards – while improving our carbon footprint.
Tanja Klugmann, Global Head of Product Management
The all-rounder for care applications: proven technology – made sustainably
Levina care evo is the sustainable version of the proven Levina care. It offers the same high level of quality – in technology, ergonomics and design. Despite its recycled content, the castor shows no visual or functional difference from the standard version. Made from recycled materials, Levina care evo stands for sustainable mobility in everyday care use – ergonomic, quiet and easy to manoeuvre. Ideal for nursing home beds, recliners, and other medical applications.
- Central locking system: patented, locks all castors quietly and easily with a single foot movement
- Swivel castor: with central total or directional locking
- Precision ball bearings: for optimal manoeuvrability and precise steering
- Load capacity: 100 kg
- Temperature range: −10 °C / +40 °C
- Wheel diameter: 100 mm / 125 mm
- Castor width: 59 mm, wheel width: 32 mm
Download product information (PDF)