Skip to main content Skip to search Skip to main navigation

CAD files

The Linea swivel caster is engineered for demanding medical and industrial applications requiring reliable mobility and precision performance. This swivel caster features a solid stem, round fitting that provides secure attachment to equipment bases and mobile platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and consistent directional control. The wheel assembly measures 4.92 inches in diameter and is equipped with a precision ball bearing for smooth rolling performance. The wheel tread is manufactured from injected polyurethane, delivering excellent durability, floor protection, and resistance to wear in high-traffic environments. The overall height of the caster is 5.63 inches, accommodating standard equipment mounting requirements. The Linea caster is rated for a static load capacity of 485.02 pounds, supporting substantial equipment weight during stationary operation. The dynamic load capacity is 242.51 pounds at a maximum speed of approximately 1.86 miles per hour, ensuring safe operation during transport and repositioning. This caster is ideally suited for anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts used in hospitals, nursing facilities, and retirement homes.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5940UAP125R05-28 9002/7015 SP 2.0
EAN
4031582347371
S4 Material Number
990770141
Core attributes
Type
Swivel caster
Overall width
3.23 in
Load capacity at 3 km/h
242.51 lb
Load capacity Static
485.02 lb
Overall Height
5.63 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.12 lb
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
1.1 in
Bolt length
1.57 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
2.05 in
Swivel interference
8.58 in
Offset
1.57 in
Swivel radius
4.29 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.79 in
Diameter
4.92 in
Body width
0.79 in
Threadguards
With threadguard
Tread color
Slate gray (RAL7015)
Bearing
Precision ball bearing
Wheel color
Slate gray (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a specialized component designed to enhance the functionality and performance of caster systems in demanding industrial and commercial environments. This precision-engineered accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is engineered to meet rigorous technical specifications and is suitable for applications requiring reliable, consistent performance across varied floor surfaces and operational conditions. Its robust construction ensures compatibility with existing caster infrastructure while delivering measurable improvements in equipment mobility and workplace efficiency.

Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Linea
5941UAP125R05-28 RAL9002

The Linea is a swivel caster with directional lock engineered for mobile medical and professional equipment. The fitting is a solid stem, round, which provides a secure and rigid mounting connection to the equipment frame. The housing is manufactured from polyamide and incorporates a precision ball bearing that ensures smooth, low-effort swivel action. The wheel has a diameter of 4.92 in and runs on a precision ball bearing, with an injected polyurethane tread paired with a polyamide body for reliable rolling performance. The overall height of the caster is 5.71 in. The caster supports a static load capacity of 573.2 lb and a dynamic load capacity of 286.6 lb at a speed of 1.86 mph (3 km/h), making it suitable for applications such as medication carts, patient lifters, and surgery robots.

4.92 in
5.71 in
287 lb
4.92 in
5.71 in
287 lb
Variants
Swivel caster with combined lock 4.92 in
Swivel caster with combined lock 4.92 in
Linea
594CUAP125R05-28 RAL9002

The Linea swivel caster with combined lock is designed for medical and healthcare mobility applications. The round solid stem fitting provides a robust mounting connection, and its solid stem mounts securely into the equipment frame to ensure stable attachment under operational loads. The housing uses a precision ball bearing swivel and a polyamide body. The wheel is 4.92 in in diameter and combines a precision ball bearing, an injected polyurethane tread, and a polyamide body. The overall height is 5.71 in, a compact profile that suits space-constrained equipment designs. The static load capacity is 573.2 lb, and the dynamic load capacity is 286.6 lb at 1.86 mph (3 km/h). Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, dialysis carts, hospitals, and surgery robots.

4.92 in
5.71 in
287 lb
4.92 in
5.71 in
287 lb