Skip to main content Skip to search Skip to main navigation
The Integral twin torsion is a swivel caster with central, total or directional lock, intended for C-Arms, CT Scanners, MRI, X-Ray, Hospital Beds, Microscopic Equipment, Surgery Robots and Surgery Tables. The fitting is a stem with cam hole for profile bars, short version, and washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is made of heavy steel sheet and incorporates a precision ball bearing for the swivel function. The wheel has a diameter of 4.92 in and is equipped with a stainless steel precision ball bearing, an injected polyurethane tread and a polyamide body. The overall height of the caster is 5.87 in. The static load capacity is 826.73 lb, and the dynamic load capacity is 275.58 lb at a speed of 2.49 mph, and 275.58 lb at a speed of 1.86 mph, respectively.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3944UAC125R36-32S30 D 7001 4xM6 OP
S4 Material Number
990039670
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel caster with central, total or directional lock
Overall width
2.48 in
Load capacity at 3 km/h
275.58 lb
Load capacity at 4 km/h
275.58 lb
Load capacity Static
826.73 lb
Overall Height
5.87 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-13 °F
Overall weight
2.99 lb
Product name
Integral twin torsion
Standard
EN12531 - Hospital Bed Castors
Electric conductive
Stainless
Fitting
Bolt mounting holes quantity
4
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
1.26 in
Bolt length
2.01 in
Bolt thread position
0.28 in
Housing
Housing Color
Silver gray (RAL7001)
Fork shape
Twin wheel housing
Housing Material
Steel sheet, heavy
Swivel bearing
Precision ball bearing
Dome diameter
2.36 in
Swivel interference
8.15 in
Offset
1.48 in
Swivel radius
4.07 in
Wheel
Hardness of tread (A)
91 Shore A
Hardness of tread (D)
40 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.47 in
Diameter
4.92 in
Body width
0.47 in
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
Wheel color
Silver gray (RAL7001)
Handle Set
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

German Design Award

German Design Award

Red Dot Design Award

Red Dot Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever
Award-winning design
Awarded with prestigious prizes by international juries
Strong stand
Extreme torsional rigidity ensures that operating tables or heavy applications have a secure stand
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Comfortable maneuverability
Easily move across obstacles with large wheels and elastic wheel centers
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions
Skip product gallery

Matching Products

Variants
Swivel caster with central , total lock 4.92 in
Swivel caster with central , total lock 4.92 in
Integral twin torsion
3946UAC125R36-32S30 R9002 4xM6 OP

The Integral twin torsion is a swivel caster with central, total lock for medical equipment. It is intended for use on C-arms, CT scanners, MRI systems, X-ray units, hospital beds, microscopic equipment, surgery robots, and surgery tables. The fitting is a stem with a cam hole for profile bars in a short version, and washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from heavy steel sheet and incorporates a precision ball bearing for the swivel motion. The wheel has a diameter of 4.92 in and features a stainless precision ball bearing together with an injected polyurethane tread. The overall height of the caster is 5.91 in. The static load capacity is 826.73 lb, and the dynamic load capacity is 275.58 lb at a speed of 3 km/h, which corresponds to approximately 1.86 miles per hour.

4.92 in
5.91 in
276 lb
4.92 in
5.91 in
276 lb