Skip to main content Skip to search Skip to main navigation
The Integral twin load is a swivel caster with central, total or directional lock. Its fitting is a stem with a cam hole for profile bars, short version, which provides secure attachment to the equipment frame. The housing contains a precision ball bearing swivel bearing and is manufactured from heavy steel sheet for structural rigidity. The wheel has a diameter of 5.91 in and incorporates a precision ball bearing, an injected polyurethane tread, and a polyamide body. The overall height of the caster is 7.6 in. The static load capacity is 1,653.47 lb, and the dynamic load capacity is 551.16 lb at a speed of 2.5 mph. The caster is suited for C-arms, CT scanners, MRI and X-ray systems, hospital beds, microscopic equipment, surgery robots, and surgery tables.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3944UAP150R36-32S30 D 9002 SP
S4 Material Number
990066030
Core attributes
Type
Swivel caster with central, total or directional lock
Overall width
2.91 in
Load capacity at 4 km/h
551.16 lb
Load capacity Static
1653.47 lb
Overall Height
7.6 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-13 °F
Overall weight
5.12 lb
Product name
Integral twin load
Standard
EN12531 - Hospital Bed Castors
Electric conductive
Stainless
Fitting
Bolt mounting holes quantity
2
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
1.26 in
Bolt length
1.97 in
Bolt thread position
0.28 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Steel sheet, heavy
Swivel bearing
Precision ball bearing
Dome diameter
2.76 in
Swivel interference
9.8 in
Offset
1.77 in
Swivel radius
4.9 in
Wheel
Hardness of tread (A)
91 Shore A
Hardness of tread (D)
40 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Diameter
5.91 in
Body width
0.59 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Gray white (RAL9002)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever
Strong stand
Extreme torsional rigidity ensures that operating tables or heavy applications have a secure stand
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Comfortable maneuverability
Easily move across obstacles with large wheels and elastic wheel centers
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions