Skip to main content Skip to search Skip to main navigation

CAD files

The Linea is a swivel caster with total lock for demanding healthcare and professional settings. Its fitting is a bolt hole for secure attachment to the equipment frame. The polyamide housing incorporates a precision ball bearing in the swivel for smooth rotation. The wheel measures 3.94 in in diameter and uses a stainless precision ball bearing, with an injected polyurethane tread on a polyamide body. The overall height is 4.65 in. The static load capacity is 529.11 lb, and the dynamic load capacity is 264.55 lb at a speed of 1.86 mph. Suitable applications include anesthesia carts, C-arms, CT scanners, MRI, and X-ray systems, care beds, catering carts and meal delivery systems, computers on wheels, dialysis carts, hospitals, medication carts, mobilization and special needs equipment, nursing and retirement homes, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound, ventilators, and professional cleaning carts.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5947UAC100P30-13 9002/3000/Pan 2.0
EAN
4031582352528
S4 Material Number
990771808
Core attributes
CO2 emission (scope 3)
2.68
Type
Swivel caster with total lock
Overall width
3.23 in
Load capacity at 3 km/h
264.55 lb
Load capacity Static
529.11 lb
Overall Height
4.65 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
1.54 lb
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.51 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
2.05 in
Swivel interference
8.5 in
Offset
1.26 in
Swivel radius
4.25 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.79 in
Diameter
3.94 in
Body width
0.79 in
Threadguards
With threadguard
Tread color
Slate gray (RAL7015)
Bearing
Precision ball bearing, stainless
Wheel color
Slate gray (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a specialized component designed to enhance the functionality and performance of caster systems in demanding industrial and commercial environments. This precision-engineered accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is engineered to meet rigorous technical specifications and is suitable for applications requiring reliable, consistent performance across varied floor surfaces and operational conditions. Its robust construction ensures compatibility with existing caster infrastructure while delivering measurable improvements in equipment mobility and workplace efficiency.

Skip product gallery

Matching Products

Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Linea
5940UAC100P30-13 RAL9002

The Linea swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with stainless precision ball bearings for enhanced durability and reduced rolling resistance. The wheel diameter measures 3.94 inches, while the overall height of the complete caster assembly is 4.65 inches. Load specifications include a dynamic capacity of 264.55 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under moving conditions. The static load capacity is rated at 529.11 pounds, making this caster suitable for heavy-duty stationary applications requiring occasional mobility.

3.94 in
4.65 in
265 lb
3.94 in
4.65 in
265 lb
Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Linea
5941UAC100P30-13 RAL9002

The Linea is a swivel caster with directional lock designed for mobile equipment and carts. The fitting is a bolt hole. The housing incorporates a precision ball bearing for the swivel function and is manufactured from polyamide. The wheel has a diameter of 3.94 in and uses a stainless precision ball bearing, with an injected polyurethane tread on a polyamide body. The overall height is 4.65 in. The static load capacity is 529.11 lb, and the dynamic load capacity is 264.55 lb at a speed of 1.86 mph. Applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, catering carts and meal delivery systems, computers on wheels, dialysis carts, hospitals, medication carts, mobilization and special needs, nursing and retirement homes, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound, ventilators, and professional cleaning carts.

3.94 in
4.65 in
265 lb
3.94 in
4.65 in
265 lb