Skip to main content Skip to search Skip to main navigation

CAD files

The Linea swivel caster is engineered for demanding medical and commercial applications requiring reliable mobility and precision performance. This caster features a bolt hole fitting type that enables secure installation on various equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth, consistent swivel operation. The wheel assembly measures 3.94 inches in diameter and is equipped with a polyamide body combined with an injected polyurethane tread, ensuring durability and optimal grip across diverse floor surfaces. A precision stainless steel ball bearing supports the wheel, delivering exceptional load distribution and extended service life. The overall height of the caster is 4.65 inches, making it suitable for integration into compact and standard equipment designs. The Linea caster supports a static load capacity of 529.11 pounds and a dynamic load capacity of 264.55 pounds at speeds up to 1.86 miles per hour, making it ideal for applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts in hospitals, nursing homes, and retirement facilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5940UAC100P30-11 9002/Pan/7015 2.0
EAN
4031582360189
S4 Material Number
990771757
Core attributes
Type
Swivel caster
Overall width
3.23 in
Load capacity at 3 km/h
264.55 lb
Load capacity Static
529.11 lb
Overall Height
4.65 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
1.46 lb
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
2.05 in
Swivel interference
7.09 in
Offset
1.26 in
Swivel radius
3.54 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.79 in
Diameter
3.94 in
Body width
0.79 in
Threadguards
With threadguard
Tread color
Slate gray (RAL7015)
Bearing
Precision ball bearing, stainless
Wheel color
Slate gray (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a specialized component designed to enhance the functionality and performance of caster systems in demanding industrial and commercial environments. This precision-engineered accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is engineered to meet rigorous technical specifications and is suitable for applications requiring reliable, consistent performance across varied floor surfaces and operational conditions. Its robust construction ensures compatibility with existing caster infrastructure while delivering measurable improvements in equipment mobility and workplace efficiency.

Skip product gallery

Matching Products

Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Linea
5947UAC100P30-11 RAL9002

The Linea swivel caster with total lock is designed for demanding mobile equipment. The fitting is a bolt hole type for secure mounting. The housing is made of polyamide and contains a precision ball bearing swivel. The wheel has a diameter of 3.94 inches and uses a stainless precision ball bearing, an injected polyurethane tread, and a polyamide body. The overall height is 4.65 inches. Static load capacity is 529.11 lb, and dynamic load capacity is 264.55 lb at 1.86 mph (3 km/h). Typical applications include anesthesia carts, C-arms, CT scanners, MRI, and X-ray systems, care beds, catering and meal delivery carts, computers on wheels, dialysis carts, hospital and medication carts, mobilisation and special needs equipment, nursing and retirement home equipment, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound, ventilators, and professional cleaning carts.

3.94 in
4.65 in
265 lb
3.94 in
4.65 in
265 lb
Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Linea
5941UAC100P30-11 RAL9002

The Linea is a swivel caster with directional lock designed for mobile medical and professional equipment. Its fitting is a bolt hole for secure attachment to the equipment frame. The housing is made of polyamide and contains a precision ball bearing in the swivel assembly for smooth rotation. The wheel has a diameter of 3.94 in and uses a stainless precision ball bearing for low-friction rolling. The tread is injected polyurethane, and the wheel body is polyamide. The overall height is 4.65 in. Static load capacity is 529.11 lb, and dynamic load capacity is 264.55 lb at a speed of 1.86 mph. Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, dialysis carts, medication carts, patient lifters, surgery robots, and ventilators. All components are selected for reliable performance in demanding clinical environments.

3.94 in
4.65 in
265 lb
3.94 in
4.65 in
265 lb