Skip to main content Skip to search Skip to main navigation
The Linea is a swivel caster with total lock designed for mobile equipment in healthcare, laboratory, and office settings, supporting applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, dialysis carts, medication carts, patient lifters, ultrasound units, and ventilators. The fitting is a rectangular plate for secure mounting to the equipment frame. The housing is manufactured from polyamide and incorporates a precision ball bearing swivel assembly, ensuring reliable rotation under load. The wheel has a diameter of 3.94 in, uses a precision ball bearing, and features an injected polyurethane tread on a polyamide body. The overall height of the caster is 4.76 in. The static load capacity is 529.11 lb, and the dynamic load capacity is 264.55 lb at a speed of 1.86 mph (3 km/h), so these values define the maximum operating limits for safe use.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5947UAP100P50 9002/3000/7015 2.0
EAN
4031582368765
S4 Material Number
990770448
Core attributes
Type
Swivel caster with total lock
Overall width
3.23 in
Load capacity at 3 km/h
264.55 lb
Load capacity Static
529.11 lb
Overall Height
4.76 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
1.81 lb
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.33 in
Plate hole length (Maximum)
2.03 in
Plate hole length (Minimum)
1.83 in
Plate hole width (Maximum)
2.42 in
Plate hole width (Minimum)
2.2 in
Plate length
3.03 in
Plate width
2.64 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
2.05 in
Swivel interference
8.5 in
Offset
1.26 in
Swivel radius
4.25 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.79 in
Diameter
3.94 in
Body width
0.79 in
Threadguards
With threadguard
Tread color
Slate gray (RAL7015)
Bearing
Precision ball bearing
Wheel color
Slate gray (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a specialized component designed to enhance the functionality and performance of caster systems in demanding industrial and commercial environments. This precision-engineered accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is engineered to meet rigorous technical specifications and is suitable for applications requiring reliable, consistent performance across varied floor surfaces and operational conditions. Its robust construction ensures compatibility with existing caster infrastructure while delivering measurable improvements in equipment mobility and workplace efficiency.

Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Linea
5941UAP100P50 RAL9002

The Linea is a swivel caster with directional lock designed for demanding mobility applications. The fitting is a rectangular plate. The housing is made of polyamide and incorporates a precision ball bearing in the swivel joint, enabling smooth rotation under load. The wheel has a diameter of 3.94 in and features a polyurethane tread, injected onto a polyamide body, with a precision ball bearing supporting the wheel axle. The overall height of the caster is 4.88 in. The caster supports a static load capacity of 529.11 lb and a dynamic load capacity of 264.55 lb at a speed of 1.86 mph. Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray systems, care beds, catering carts, dialysis carts, hospitals, medication carts, nursing carts, office furniture, patient lifters, and professional cleaning carts.

3.94 in
4.88 in
265 lb
3.94 in
4.88 in
265 lb
Swivel caster 3.94 in
Linea
5940UAP100P50 9002/7015 2.0

The Linea swivel caster is engineered for demanding medical and commercial applications requiring reliable mobility and precision performance. This swivel caster features a rectangular plate fitting that provides secure and versatile mounting options for various equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and extended operational life. The wheel assembly consists of a 3.94 inch diameter wheel with a polyamide body and an injected polyurethane tread, combined with a precision ball bearing that delivers optimal rolling performance and load distribution. The overall height of the caster measures 4.76 inches, making it suitable for integration into compact and standard equipment designs. This caster is rated for a static load capacity of 529.11 pounds, providing substantial support for stationary applications, while the dynamic load capacity reaches 264.55 pounds at speeds up to 1.86 miles per hour, accommodating mobile equipment requiring controlled movement. The Linea swivel caster is specifically designed for use in anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts, making it an ideal solution for healthcare facilities, hospitals, nursing homes, and specialized medical environments.

3.94 in
4.76 in
265 lb
3.94 in
4.76 in
265 lb