Skip to main content Skip to search Skip to main navigation

CAD files

The Linea swivel caster is engineered for demanding medical and commercial applications requiring reliable mobility and precision performance. This swivel caster features a solid stem, round fitting that provides secure attachment to equipment bases and frames. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and consistent directional control. The wheel assembly measures 4.92 inches in diameter and is equipped with a precision ball bearing for smooth rolling performance. The wheel tread is manufactured from injected polyurethane, delivering excellent durability, floor protection, and resistance to wear in high-traffic environments. The overall height of the caster is 5.63 inches, accommodating standard equipment configurations. The Linea swivel caster supports a static load capacity of 485.02 pounds and a dynamic load capacity of 242.51 pounds at speeds up to 1.86 miles per hour, making it suitable for transporting sensitive medical equipment and supplies. This caster is specifically designed for use in hospitals, nursing homes, and professional healthcare facilities, supporting applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5940UAP125R05-22X40 9002/7015 2.0
EAN
4031582347364
S4 Material Number
990770131
Core attributes
Type
Swivel caster
Overall width
3.23 in
Load capacity at 3 km/h
242.51 lb
Load capacity Static
485.02 lb
Overall Height
5.63 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.09 lb
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
0.87 in
Bolt length
1.57 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
2.05 in
Swivel interference
8.58 in
Offset
1.57 in
Swivel radius
4.29 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.79 in
Diameter
4.92 in
Body width
0.79 in
Threadguards
With threadguard
Tread color
Slate gray (RAL7015)
Bearing
Precision ball bearing
Wheel color
Slate gray (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a specialized component designed to enhance the functionality and performance of caster systems in demanding industrial and commercial environments. This precision-engineered accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is engineered to meet rigorous technical specifications and is suitable for applications requiring reliable, consistent performance across varied floor surfaces and operational conditions. Its robust construction ensures compatibility with existing caster infrastructure while delivering measurable improvements in equipment mobility and workplace efficiency.

Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Linea
5941UAP125R05-22 RAL9002

The Linea is a swivel caster with directional lock, designed for demanding healthcare and commercial mobility applications. The fitting is a solid stem, round type. The housing is made of polyamide and includes a precision ball bearing in the swivel joint for smooth rotation. The wheel has a diameter of 4.92 in and uses a precision ball bearing with a polyurethane, injected tread on a polyamide body. The overall height is 5.71 in. The static load capacity is 573.2 lb, and the dynamic load capacity is 286.6 lb at a speed of 1.86 mph. Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, dialysis carts, hospitals, medication carts, nursing carts, patient lifters, surgery robots, treatment chairs, ultrasound, ventilators, office furniture, and professional cleaning carts.

4.92 in
5.71 in
287 lb
4.92 in
5.71 in
287 lb
Variants
Swivel caster with combined lock 4.92 in
Swivel caster with combined lock 4.92 in
Linea
594CUAP125R05-22 RAL9002

The Linea is a swivel caster with combined lock, engineered for demanding healthcare and professional applications. The fitting is a solid stem, round, which provides a secure mounting connection to the equipment frame. The housing is made of polyamide and incorporates a precision ball bearing in the swivel section for smooth, low-effort rotation. The wheel has a diameter of 4.92 in and is fitted with a precision ball bearing, with a tread of polyurethane, injected for durability and floor protection. The overall height is 5.71 in. The static load capacity is 573.2 lb, and the dynamic load capacity is 286.6 lb at a speed of 1.86 mph. Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, dialysis carts, hospitals, medication carts, ultrasound, ventilators, and professional cleaning carts.

4.92 in
5.71 in
287 lb
4.92 in
5.71 in
287 lb