Skip to main content Skip to search Skip to main navigation

CAD files

The Stylea swivel caster is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment. The housing is constructed from polyamide, a durable engineering polymer that provides excellent chemical resistance and dimensional stability, while incorporating a stem for swiveling that allows for multidirectional movement and maneuverability. The wheel assembly comprises a 2.95 inch diameter wheel with a thermoplastic rubber tread material bonded to a polyamide body, delivering reliable traction and wear resistance across various floor surfaces. The wheel is supported by a plain bearing with spacer tube, which ensures smooth rotation and extended operational life. The overall height of the caster measures 3.5 inches, making it suitable for applications requiring compact mobility solutions. The load capacity specifications indicate a static load rating of 220.46 pounds, allowing for substantial weight support during stationary conditions, while the dynamic load capacity reaches 110.23 pounds when the caster is in motion at speeds up to 1.86 miles per hour. These performance characteristics make the Stylea swivel caster an ideal choice for furniture and equipment requiring reliable, smooth-rolling mobility with excellent load-bearing capability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920UJI075L51-11D20 HH 9006/9011
EAN
4031582335996
S4 Material Number
990079756
Core attributes
Type
Swivel caster
Overall width
2.13 in
Load capacity at 3 km/h
110.23 lb
Load capacity Static
220.46 lb
Overall Height
3.5 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.33 lb
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.43 in
Housing
Housing Color
White aluminum (similar RAL9006)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0.79 in
Swivel interference
4.88 in
Offset
1.5 in
Swivel radius
2.44 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polyamide
Tread material
Thermoplastic rubber
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.31 in
Diameter
2.95 in
Body width
0.31 in
Threadguards
Without threadguard
Tread color
Graphite black (RAL9011)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
White aluminum (similar RAL9006)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Matching Products

Variants
Swivel caster with wheel brake 2.95 in
Swivel caster with wheel brake 2.95 in
Stylea
5925UJI075L51-11 DM20x43ALU

The Stylea is a swivel caster with wheel brake designed for controlled mobility of furniture. The fitting is a blind hole for B10 fitting, providing a secure connection to the furniture base. The housing consists of a swiveling stem made of polyamide, allowing the wheel to rotate freely around its vertical axis. The wheel has a diameter of 2.95 in and features a plain bearing with spacer tube for smooth rotation. Its body is made of polyamide, while the tread is manufactured from thermoplastic rubber. The overall height of the caster is 3.5 in. The static load capacity is 220.46 lb, and the dynamic load capacity is 110.23 lb at a speed of 1.86 mph. This combination of dimensions and load ratings makes the caster suitable for stable, repeated movement of loaded furniture in residential and office environments. The product is intended for bedside tables, furniture, media furniture, and office furniture.

2.95 in
3.5 in
110 lb
2.95 in
3.5 in
110 lb