Skip to main content Skip to search Skip to main navigation

CAD files

The Linea swivel caster is engineered for demanding medical and industrial environments, featuring a solid stem, round fitting that ensures secure and reliable mounting on various equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, delivering smooth rotational movement and exceptional maneuverability. The wheel assembly measures 3.94 inches in diameter and is equipped with a precision ball bearing for optimal rolling performance, combined with an injected polyurethane tread that provides superior grip, durability, and floor protection. The overall height of the caster is 4.65 inches, making it suitable for integration into compact and standard equipment designs. This caster demonstrates impressive load-bearing capabilities with a static load capacity of 529.11 pounds and a dynamic load capacity of 264.55 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under continuous operational demands. The Linea swivel caster is ideally suited for applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts and meal delivery systems, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts, making it an essential component for healthcare facilities, hospitals, nursing and retirement homes, and specialized medical environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5940UAP100R05-22 9002/7015 2.0
EAN
4031582338768
S4 Material Number
990079502
Core attributes
Type
Swivel caster
Overall width
3.23 in
Load capacity at 3 km/h
264.55 lb
Load capacity Static
529.11 lb
Overall Height
4.65 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
1.71 lb
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Bolt mounting holes quantity
2
Fitting type
Solid stem, round
Bolt diameter
0.87 in
Bolt length
1.57 in
Bolt thread position
0.75 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
2.05 in
Swivel interference
7.09 in
Offset
1.26 in
Swivel radius
3.54 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.79 in
Diameter
3.94 in
Body width
0.79 in
Threadguards
With threadguard
Tread color
Slate gray (RAL7015)
Bearing
Precision ball bearing
Wheel color
Slate gray (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a specialized component designed to enhance the functionality and performance of caster systems in demanding industrial and commercial environments. This precision-engineered accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is engineered to meet rigorous technical specifications and is suitable for applications requiring reliable, consistent performance across varied floor surfaces and operational conditions. Its robust construction ensures compatibility with existing caster infrastructure while delivering measurable improvements in equipment mobility and workplace efficiency.

Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Linea
5941UAP100R05-22 RAL9002

The Linea swivel caster with directional lock is engineered for demanding mobile equipment, combining a rigid mounting interface with a precision bearing system for controlled movement. The fitting is a round solid stem that provides a secure, rigid mounting connection to the equipment frame. The housing is manufactured from polyamide and incorporates a precision ball bearing in the swivel joint for smooth, low-effort rotation. The wheel has a diameter of 3.94 in and features an injected polyurethane tread mounted on a polyamide body, supported by its own precision ball bearing. The overall height of the caster is 4.72 in, which defines the clearance required beneath the equipment base. The static load capacity is 529.11 lb, while the dynamic load capacity is 264.55 lb at a travel speed of 3 km/h, equivalent to 1.86 mph. Typical applications include medical carts, imaging systems, care beds, hospital equipment, office furniture, and professional cleaning carts.

3.94 in
4.72 in
265 lb
3.94 in
4.72 in
265 lb