Skip to main content Skip to search Skip to main navigation

CAD files

The Stylea is a swivel caster with intermittent brake, designed for use in bedside tables, furniture, media furniture, office furniture, and office chairs. Its fitting is a stem with grip ring and collar, which secures the caster to the furniture element it supports. The housing consists of a swiveling stem made of polyamide, which allows the wheel assembly to rotate freely for smooth directional changes. The wheel has a diameter of 2.95 in and uses a plain bearing with spacer tube. Its tread is made of electric-conductive thermoplastic rubber, and its wheel body is made of electric-conductive polyamide, so the conductive components are intended to dissipate static charge through the assembly. The overall height of the caster is 3.03 in, which defines the mounting clearance required beneath the furniture. The static load capacity is 220.46 lb, and the dynamic load capacity is 110.23 lb at a speed of approximately 1.86 mph.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
S1-5923XGI075B10-11X20/10D20 9011/9011
EAN
4031582341546
S4 Material Number
990078129
Core attributes
Type
Swivel caster with intermittend brake
Overall width
2.13 in
Load capacity at 3 km/h
110.23 lb
Load capacity Static
220.46 lb
Overall Height
3.03 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.29 lb
Product name
Stylea
Standard
EN 12529 – Casters for office chairs
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
0.43 in
Stem length
0.79 in
Housing
Housing Color
Graphite black (RAL9011)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0.79 in
Swivel interference
4.88 in
Offset
1.18 in
Swivel radius
2.44 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polyamide, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.31 in
Diameter
2.95 in
Body width
0.31 in
Threadguards
Without threadguard
Tread color
Graphite black (RAL9011)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Fast assembly
Faster assembly process with plug-in fittings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Matching Products

Variants
Swivel caster 2.95 in
Swivel caster 2.95 in
Stylea
5920XGI075B10-11x20 DOM20

The Stylea swivel caster features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem-based swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout operation. The wheel utilizes a plain bearing system with integrated spacer tube for reliable rotation, measuring 2.95 inches in diameter. The complete caster unit has an overall height of 3.19 inches from mounting point to floor contact. Load specifications include a dynamic capacity of 110.23 pounds when operating at speeds up to 1.86 miles per hour, making it suitable for medium-duty mobile equipment and industrial applications requiring static discharge protection.

2.95 in
3.19 in
110 lb
2.95 in
3.19 in
110 lb