Skip to main content Skip to search Skip to main navigation

CAD files

The Galea swivel caster is engineered for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs. This caster features a rectangular plate fitting that provides secure and straightforward installation to equipment bases. The housing is constructed from polyamide material and incorporates two ball races for the swivel bearing, ensuring smooth rotational movement and reliable directional control. The wheel assembly consists of a 4.92 inch diameter wheel with a polypropylene body and thermoplastic rubber tread material, supported by a plain bearing that delivers dependable rolling performance. The overall height of the caster measures 6.38 inches, making it suitable for integration into various mobile equipment designs. This caster is rated for a static load capacity of 440.92 pounds, providing substantial support for stationary applications, while the dynamic load capacity reaches 220.46 pounds at a maximum speed of approximately 1.86 miles per hour, ensuring safe operation during transport and movement. The combination of durable materials, precision bearing systems, and robust load ratings makes the Galea swivel caster an ideal choice for healthcare and food service environments where reliability and performance are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5070PJH125P60-90X70 7035/7042/7035/7035
EAN
4031582308648
S4 Material Number
990073760
Core attributes
Type
Swivel caster
Overall width
2.56 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
6.38 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.14 lb
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.32 in
Plate hole length (Maximum)
2.14 in
Plate hole length (Minimum)
1.97 in
Plate hole width (Maximum)
2.76 in
Plate hole width (Minimum)
2.36 in
Plate length
3.54 in
Plate width
2.76 in
Housing
Housing Color
Light gray (RAL7035)
Fork shape
Closed
Housing Material
Polyamide
Swivel bearing
Two ball races
Dome diameter
2.32 in
Swivel interference
7.48 in
Offset
1.57 in
Swivel radius
3.74 in
Wheel
Hardness of tread (A)
90 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
0 in
Hub length
0 in
Tread width
1.18 in
Diameter
4.92 in
Body width
1.18 in
Threadguards
With threadguard
Tread color
Traffic gray A (RAL7042)
Bearing
Plain bearing
Wheel color
Traffic gray A (RAL7042)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Galea
5077PJH125P60-90x70

The Galea is a swivel caster with total lock that combines a rectangular plate fitting, a polyamide housing, and a 4.92-inch wheel for demanding mobile applications. The rectangular plate fitting provides a secure mounting interface between the caster and the supporting frame. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races, which allows smooth rotation of the wheel assembly. The wheel features a plain bearing, a thermoplastic rubber tread for floor contact, and a polypropylene body that supports the tread. The wheel diameter is 4.92 inches. The overall height of the caster is 6.42 inches, measured from the top of the mounting plate to the lowest point of the wheel tread. The static load capacity is 440.92 lb, while the dynamic load capacity is 220.46 lb at a speed of 3 km/h, which equals approximately 1.86 mph. The Galea is suited for care beds, catering carts and meal delivery systems, and shower chairs.

4.92 in
6.42 in
220 lb
4.92 in
6.42 in
220 lb
Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Galea
5071PJH125P60-90x70

The Galea is a swivel caster with directional lock intended for mobile equipment requiring controlled maneuverability. The fitting is a rectangular plate that provides the mounting interface to the equipment frame. The housing is made of polyamide and contains two ball races within its swivel bearing, allowing smooth rotation. The wheel has a diameter of 4.92 in and runs on a plain bearing, with a thermoplastic rubber tread bonded to a polypropylene body. The overall height of 6.42 in defines the clearance required beneath the mounted assembly. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 3 km/h, or approximately 1.86 mph. This dynamic rating applies to slow, controlled travel only. The caster is suitable for Care Beds, Catering Carts & Meal Delivery Systems, and Shower Chairs.

4.92 in
6.42 in
220 lb
4.92 in
6.42 in
220 lb