Skip to main content Skip to search Skip to main navigation

CAD files

The Galea swivel caster is engineered for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs. This unit features a rectangular plate fitting that provides secure and straightforward installation to various equipment bases. The housing is constructed from polyamide material and incorporates two ball races in the swivel bearing assembly, ensuring smooth rotational movement and reliable directional control. The wheel measures 3.94 inches in diameter and is composed of a polypropylene body with a thermoplastic rubber tread, delivering durability and floor protection. The wheel is equipped with a precision ball bearing that facilitates smooth rolling motion and extended operational life. The overall height of the caster assembly is 5.47 inches, making it suitable for integration into compact and standard equipment designs. The load capacity specifications indicate a static load rating of 440.92 pounds, while the dynamic load capacity reaches 220.46 pounds at a maximum speed of approximately 1.86 miles per hour. These performance characteristics make the Galea swivel caster an ideal choice for healthcare and food service environments where reliable mobility and load-bearing capability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5070PJP100P60-90X70 7035/7042/7035/7035
EAN
4031582308792
S4 Material Number
990071787
Core attributes
Type
Swivel caster
Overall width
2.56 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
5.47 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.99 lb
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.32 in
Plate hole length (Maximum)
2.14 in
Plate hole length (Minimum)
1.97 in
Plate hole width (Maximum)
2.76 in
Plate hole width (Minimum)
2.36 in
Plate length
3.54 in
Plate width
2.76 in
Housing
Housing Color
Light gray (RAL7035)
Fork shape
Closed
Housing Material
Polyamide
Swivel bearing
Two ball races
Dome diameter
2.32 in
Swivel interference
7.09 in
Offset
1.57 in
Swivel radius
3.54 in
Wheel
Hardness of tread (A)
90 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
0 in
Hub length
0 in
Tread width
1.18 in
Diameter
3.94 in
Body width
1.18 in
Threadguards
With threadguard
Tread color
Traffic gray A (RAL7042)
Bearing
Precision ball bearing
Wheel color
Traffic gray A (RAL7042)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Galea
5077PJP100P60-90x70

The Galea is a swivel caster with total lock designed for care beds, catering carts & meal delivery systems, and shower chairs. The fitting is a rectangular plate that provides a flat mounting surface for secure attachment to the base frame of the equipment. The housing is manufactured from polyamide and incorporates two ball races in its swivel bearing, which enable smooth, stable rotation of the wheel assembly under load. The wheel has a diameter of 3.94 in and runs on a precision ball bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the caster is 5.43 in, which must be considered when planning clearance beneath the mounting surface. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph, which supports dependable operation in demanding healthcare and food service environments.

3.94 in
5.43 in
220 lb
3.94 in
5.43 in
220 lb
Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Galea
5071PJP100P60-90x70

The Galea is a swivel caster with directional lock engineered for healthcare and hospitality equipment. Its rectangular plate fitting provides a flat, stable mounting surface that enables secure, rigid attachment to the frame of the equipment. The polyamide housing contains two ball races that support the swivel bearing, allowing the caster to pivot freely and maintain stable tracking under varying operating conditions. The wheel uses a precision ball bearing, a thermoplastic rubber tread, and a polypropylene body, and together these components deliver reliable rolling performance, quiet operation, and resistance to wear. The wheel diameter is 3.94 in, and the overall height of the assembled caster is 5.43 in. The caster supports a static load capacity of 440.92 lb and a dynamic load capacity of 220.46 lb at a speed of 1.86 mph. It is suited for care beds, catering carts and meal delivery systems, and shower chairs.

3.94 in
5.43 in
220 lb
3.94 in
5.43 in
220 lb