Skip to main content Skip to search Skip to main navigation

CAD files

The Galea swivel caster is engineered for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs. This caster features a rectangular plate fitting that provides secure and straightforward mounting to various equipment and furniture bases. The housing is constructed from polyamide material and incorporates two ball races for the swivel bearing, ensuring smooth rotational movement and reliable directional control. The wheel assembly consists of a 3.94 inch diameter wheel with a polypropylene body and thermoplastic rubber tread material, supported by a plain bearing for smooth rolling performance. The overall height of the caster is 5.47 inches, making it suitable for integration into compact and standard equipment designs. This caster is rated for a static load capacity of 440.92 pounds, providing substantial support for stationary applications, while the dynamic load capacity reaches 220.46 pounds at a maximum operational speed of approximately 1.86 miles per hour. These specifications combine to deliver a dependable mobility solution that meets the rigorous demands of healthcare and food service environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5070PJH100P60-90X70 7035/7042/7035/7035
EAN
4031582308594
S4 Material Number
990071776
Core attributes
Type
Swivel caster
Overall width
2.56 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
5.47 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.96 lb
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.32 in
Plate hole length (Maximum)
2.14 in
Plate hole length (Minimum)
1.97 in
Plate hole width (Maximum)
2.76 in
Plate hole width (Minimum)
2.36 in
Plate length
3.54 in
Plate width
2.76 in
Housing
Housing Color
Light gray (RAL7035)
Fork shape
Closed
Housing Material
Polyamide
Swivel bearing
Two ball races
Dome diameter
2.32 in
Swivel interference
7.09 in
Offset
1.57 in
Swivel radius
3.54 in
Wheel
Hardness of tread (A)
90 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
0 in
Hub length
0 in
Tread width
1.18 in
Diameter
3.94 in
Body width
1.18 in
Threadguards
With threadguard
Tread color
Traffic gray A (RAL7042)
Bearing
Plain bearing
Wheel color
Traffic gray A (RAL7042)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Galea
5077PJH100P60-90x70

The Galea is a swivel caster with total lock suited to care beds, catering carts and meal delivery systems, and shower chairs. The rectangular plate fitting provides a flat mounting surface for attaching the caster to the equipment frame. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races that allow the caster to rotate freely around its vertical axis. The wheel has a diameter of 3.94 in and features a plain bearing that supports rotation under load, a thermoplastic rubber tread for floor contact, and a polypropylene body. The overall height of the caster is 5.43 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph (3 km/h). These ratings should guide caster selection for each application.

3.94 in
5.43 in
220 lb
3.94 in
5.43 in
220 lb
Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Galea
5071PJH100P60-90x70

The Galea is a swivel caster with directional lock designed for mobile equipment that requires controlled maneuverability and precise tracking. The fitting is a rectangular plate that provides a secure mounting interface for attaching the caster to the frame of the equipment. The housing features two ball races in the swivel bearing, which allow smooth rotation of the caster, and it is manufactured from polyamide for structural strength. The wheel has a diameter of 3.94 in and runs on a plain bearing that supports the axle directly, with a thermoplastic rubber tread on a polypropylene body. The overall height of the caster is 5.43 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph (3 km/h). Applications include care beds, catering carts and meal delivery systems, and shower chairs.

3.94 in
5.43 in
220 lb
3.94 in
5.43 in
220 lb