Skip to main content Skip to search Skip to main navigation
The Linea E-Lock is a swivel caster with electric locking system, designed for mobile medical equipment and healthcare applications. The fitting is a stem with cam hole for profile bars, short version, which provides a secure connection to profile bar frames. The housing is manufactured from polyamide and incorporates a precision ball bearing in the swivel bearing for smooth, low-effort rotation. The wheel has a diameter of 5.91 in and uses a precision ball bearing in the wheel hub. Its tread is made from injected, electric-conductive polyurethane, and its body is made from polyamide. The overall height of the caster is 6.1 in. The static load capacity is 992.08 lb. The dynamic load capacity is 330.69 lb at a speed of 2.49 mph (4 km/h) and 330.69 lb at a speed of 1.86 mph (3 km/h). Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, computers on wheels, dialysis carts, hospitals, medication carts, nursing and retirement homes, nursing carts, surgery robots, ultrasound, and ventilators.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
594EUSP150R36-32 N 9002 ro
EAN
4031582489309
S4 Material Number
990065310
Core attributes
Type
Swivel caster with electric locking system
Overall width
2.8 in
Load capacity at 3 km/h
330.69 lb
Load capacity at 4 km/h
330.69 lb
Load capacity Static
992.08 lb
Overall Height
6.1 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
3.34 lb
Product name
Linea E-Lock
Standard
EN12531 - Hospital Bed Castors
Electric conductive
Stainless
Fitting
Bolt mounting holes quantity
2
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
1.26 in
Bolt length
1.97 in
Bolt thread position
0.28 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
1.79 in
Swivel interference
10 in
Offset
1.87 in
Swivel radius
5 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected, electric-conductive
Tread width
0.59 in
Diameter
5.91 in
Body width
0.59 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Gray white (RAL9002)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Efficient operation
Central locking at the touch of a button for ultimate comfort