Skip to main content Skip to search Skip to main navigation

CAD files

The Zeta is a swivel caster with total lock for demanding material handling. It is equipped with a rectangular plate fitting for secure mounting to the frame of a trolley or equipment. The housing incorporates a swivel bearing with two ball races, either reinforced or stainless, and is constructed from very heavy steel sheet. The wheel has a diameter of 9.84 in and runs on a precision ball bearing, with a polyurethane, casted tread and an aluminum body. The overall height of the caster is 11.42 in. The static load capacity is 3,527.39 lb, while the dynamic load capacity is 1,410.96 lb at 3.73 mph and 1,763.70 lb at 2.49 mph. The caster is suited for the aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4687ITP250P63
EAN
4031582050592
S4 Material Number
990804222
Core attributes
Type
Swivel caster with total lock
Overall width
3.78 in
Load capacity at 4 km/h
1763.7 lb
Load capacity at 6 km/h
1410.96 lb
Load capacity Static
3527.39 lb
Overall Height
11.42 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
9.68 lb
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.13 in
Housing
Housing Color
Blue passivated
Fork shape
Broad, reinforced
Housing Material
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
3.78 in
Swivel interference
14.17 in
Offset
2.17 in
Swivel radius
7.09 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminum
Tread material
Polyurethane, casted
Tread width
2.17 in
Diameter
9.84 in
Body width
2.17 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened swivel head
Reinforced and heat-treated ball covers
Skip product gallery

Accessories

Wheel 9.84 in
Novatech
ITP 250x55-Ø25 HL60

The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 9.84 inch diameter with a 2.17 inch wide tread constructed from polyurethane, casted material that delivers superior durability and performance. The wheel is built on an aluminum body with a precision ball bearing for smooth, reliable rotation, and incorporates a hub length of 2.36 inches with a 0.98 inch axle hole diameter for secure mounting compatibility. This wheel demonstrates exceptional load capacity specifications, supporting a static load rating of 4409.24 pounds, while maintaining dynamic load ratings of 1763.7 pounds at 3.73 miles per hour and 2204.62 pounds at 2.49 miles per hour, making it suitable for both light-duty and heavy-duty caster applications requiring consistent performance across varying operational speeds and load conditions.

9.84 in
2205 lb
9.84 in
2205 lb
Skip product gallery

Matching Products

Variants
Swivel caster 9.84 in
Swivel caster 9.84 in
Zeta
4680ITP250P63

The Zeta swivel caster is engineered for demanding industrial applications requiring reliable mobility and load management. This unit features a rectangular plate fitting that provides secure mounting to equipment and platforms across diverse operational environments. The housing is constructed from very heavy steel sheet and incorporates a swivel bearing with two ball races, reinforced or stainless, ensuring smooth rotation and extended service life under continuous use. The wheel assembly comprises a 9.84 inch diameter wheel with a casted polyurethane tread material mounted on precision ball bearings, delivering superior durability and floor protection while maintaining optimal rolling performance. The overall height of the caster measures 11.42 inches, accommodating standard equipment configurations and clearance requirements. The load capacity specifications indicate a static load rating of 3527.39 pounds, with dynamic load capacities of 1410.96 pounds at 3.73 miles per hour and 1763.7 pounds at 2.49 miles per hour, allowing engineers to select appropriate deployment speeds based on load requirements. The Zeta swivel caster is specifically designed for aerospace industry and airport equipment, automotive original equipment manufacturer applications, production and platform trolleys, and transport equipment, where precision engineering and reliable performance are essential for operational success.

9.84 in
11.42 in
1764 lb
9.84 in
11.42 in
1764 lb
Variants
Fixed caster 9.84 in
Fixed caster 9.84 in
Zeta
4688ITP250P63

The Zeta fixed caster is engineered for demanding industrial applications requiring reliable mobility and load support. This caster features a rectangular plate fitting that provides secure mounting to equipment and platforms across diverse operational environments. The housing is constructed from steel sheet, very heavy grade material, ensuring exceptional durability and structural integrity under sustained operational stress. The wheel assembly incorporates a 9.84 inch diameter design with a polyurethane, casted tread material that delivers superior wear resistance and floor protection while maintaining consistent rolling performance. The wheel is mounted on a precision ball bearing that enables smooth, efficient rotation and minimizes friction during extended use. The overall height of the caster measures 11.42 inches, accommodating standard equipment configurations and clearance requirements. This caster demonstrates impressive load capacity specifications, supporting a static load rating of 3527.39 pounds for stationary applications. Dynamic load capacity reaches 1410.96 pounds at speeds up to 3.73 miles per hour and 1763.7 pounds at speeds up to 2.49 miles per hour, providing flexibility for various operational scenarios. The Zeta fixed caster is specifically designed for aerospace industry and airport equipment, automotive original equipment manufacturer applications, production and platform trolleys, and general transport equipment, making it an ideal solution for facilities requiring heavy-duty material handling and equipment mobility across demanding industrial environments.

9.84 in
11.42 in
1764 lb
9.84 in
11.42 in
1764 lb
Swivel caster with directional lock 9.84 in
Zeta
4681ITP250P63

The Zeta is a swivel caster with directional lock designed for demanding material handling environments. The fitting is a rectangular plate, providing a flat mounting interface for secure attachment to the equipment frame. The housing is manufactured from very heavy steel sheet and incorporates a swivel bearing with two ball races, available in reinforced or stainless configurations. The wheel has a diameter of 9.84 in and features a precision ball bearing, a polyurethane, casted tread, and an aluminum body. The overall height of the caster is 11.42 in. The static load capacity is 3,527.39 lb, while the dynamic load capacity is 1,410.96 lb at 3.73 mph and 1,763.70 lb at 2.49 mph. Typical applications include Aerospace Industry, Airport Equipment, Automotive OEM, Production and Platform Trolleys, and Transport Equipment.

9.84 in
11.42 in
1764 lb
9.84 in
11.42 in
1764 lb