Skip to main content Skip to search Skip to main navigation
The Alpha swivel caster is engineered for demanding industrial applications requiring reliable maneuverability and robust load handling. This caster features a rectangular plate fitting that provides secure mounting to equipment and transport systems. The housing is constructed from heavy steel sheet and incorporates two ball races for smooth swivel bearing operation, ensuring effortless directional changes and extended service life. The wheel assembly consists of a 3.15 inch diameter wheel with a polypropylene body and solid black rubber tread material, paired with a plain bearing for reliable rotation and minimal maintenance requirements. The overall height of the caster measures 4.25 inches, making it suitable for integration into various equipment configurations. This caster delivers exceptional load capacity with a static load rating of 308.65 pounds and a dynamic load capacity of 154.32 pounds at speeds up to 2.49 miles per hour, making it ideal for applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The combination of heavy-duty steel housing, precision ball race swivel bearing, and durable rubber tread ensures reliable performance across diverse industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3470PVO080P62
EAN
4031582304091
S4 Material Number
990065554
Core attributes
Type
Swivel caster
Overall width
2.95 in
Load capacity at 4 km/h
154.32 lb
Load capacity Static
308.65 lb
Overall Height
4.25 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.43 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
2.36 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
3.03 in
Plate length
4.13 in
Plate width
3.15 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
6.3 in
Offset
1.57 in
Swivel radius
3.15 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Tread width
1.38 in
Diameter
3.15 in
Body width
1.38 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Easy steering
Swivel head with double ball bearings
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 3.15 in
Swivel caster with total lock 3.15 in
Alpha
3477PVO080P62

The Alpha swivel caster with total lock is designed for demanding industrial mobility. The fitting is a rectangular plate for secure mounting to equipment frames. The housing incorporates a swivel bearing with two ball races and is made of heavy steel sheet. The wheel, with a diameter of 3.15 in, uses a plain bearing, a solid black rubber tread, and a polypropylene body. The overall height of the caster is 4.25 in. The static load capacity is 308.65 lb, and the dynamic load capacity is 154.32 lb at a speed of approximately 2.5 mph. Applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

3.15 in
4.25 in
154 lb
3.15 in
4.25 in
154 lb
Variants
Fixed caster 3.15 in
Fixed caster 3.15 in
Alpha
3478PVO080P62

The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional control and stability. The caster features a rectangular plate fitting that enables secure mounting to equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity for long-term operational performance. The wheel assembly incorporates a 3.15 inch diameter wheel with a solid rubber tread in black, mounted on a plain bearing that ensures smooth rotation and minimal maintenance requirements. The wheel body is manufactured from polypropylene, offering a balance of lightweight construction and chemical resistance. The overall height of the caster is 4.25 inches, making it suitable for integration into various equipment configurations. The static load capacity reaches 308.65 pounds, while the dynamic load capacity is rated at 154.32 pounds when operating at speeds up to 2.49 miles per hour. This fixed caster is engineered for use across diverse industrial sectors including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The combination of robust materials, precise engineering, and substantial load ratings makes the Alpha an ideal solution for applications demanding dependable performance and extended service life.

3.15 in
4.25 in
154 lb
3.15 in
4.25 in
154 lb