Skip to main content Skip to search Skip to main navigation
The Linea light is a swivel caster with wheel brake for mobile equipment in healthcare, office, and service applications. Its blind hole for B10 fitting provides a secure mounting connection to the equipment base. The housing consists of a swiveling stem mounted on a bearing and manufactured from polyamide. The wheel measures 2.95 inches in diameter and features a precision ball bearing, a polyamide body, and an injected polyurethane tread for smooth rolling. The overall height is 2.97 inches, which defines the required clearance beneath the mounted unit. The caster supports a static load of 440.92 pounds and a dynamic load of 220.46 pounds at a speed of 3 km/h, equivalent to 1.86 miles per hour. These specifications make the Linea light suitable for demanding applications such as medication carts, ultrasound systems, and office furniture.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UAP075L51-10 RAL7001 RAL7015-std-brake-lever English
EAN
4031582453928
Core attributes
Type
Swivel caster with wheel brake
Overall width
2.17 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
2.97 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.43 lb
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.39 in
Housing
Housing Color
Silver gray (RAL7001)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
1.18 in
Swivel interference
6.38 in
Offset
0.91 in
Swivel radius
3.19 in
Wheel
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.59 in
Diameter
2.95 in
Threadguards
With threadguard
Bearing
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Matching Products

Automatic locking system 2.95 in
Linea safety
592DUAP075L51-10 7001/7015

The Linea safety caster is an automatic locking system for medical and mobile equipment. The fitting is a blind hole for B10 fitting, which provides secure attachment to the equipment base. The housing is made of polyamide and includes a swiveling stem bearing, and the locking mechanism requires a release force of 5.2 lbf and a spring stroke length of 0.31 in. The wheel has a diameter of 2.95 in and features a precision ball bearing, a polyamide body, and an injected polyurethane tread. The overall height is 2.97 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph. Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, computers on wheels, dialysis carts, media furniture, mobilisation and special needs, nursing carts, ultrasound, and ventilators.

2.95 in
2.97 in
220 lb
2.95 in
2.97 in
220 lb