Skip to main content Skip to search Skip to main navigation

CAD files

The Lumina is a swivel caster with wheel brake intended for use in bedside tables, furniture, media furniture, and office furniture. Its fitting is a blind hole for a B10 fitting, which provides a secure mechanical connection between the caster and the furniture element. The housing features a swiveling stem as its swivel bearing, allowing the caster to rotate around its vertical axis, and it is made of polyamide. The wheel has a diameter of 2.95 in and is mounted on a plain bearing with spacer tube, while its tread material is identical with the wheel body, which is also made of polyamide. The overall height of the caster is 3.46 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph, so the dynamic rating should be considered for continuously moving loads in mobile applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5525UOI075L51-11 RAL9006
EAN
4031582310696
Core attributes
Type
Swivel caster with wheel brake
Overall width
2.56 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
3.46 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.65 lb
Product name
Lumina
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.43 in
Housing
Housing Color
White aluminum (RAL9006)
Fork shape
Twin wheel housing, closed, with dome
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
1.77 in
Swivel interference
8.35 in
Offset
1.18 in
Swivel radius
4.17 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
0.39 in
Diameter
2.95 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Robust cover
Cover made of solid die-cast zinc or synthetic material
Low wear and tear wheels
Durable wheels with extremely low wear
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Matching Products

Variants
Swivel caster 2.95 in
Swivel caster 2.95 in
Lumina
5520UOI075L51-11 RAL9006

The Lumina swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polyamide body with tread material identical to the wheel body construction, supported by a plain bearing with spacer tube for reliable rotation performance. The wheel measures 2.95 inches in diameter, contributing to an overall caster height of 3.46 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load rating of 440.92 pounds. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture installations.

2.95 in
3.46 in
220 lb
2.95 in
3.46 in
220 lb