Skip to main content Skip to search Skip to main navigation

CAD files

The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance and durability. The wheel measures 7.87 inches in diameter, with an overall caster height of 9.65 inches. Load capacity specifications include dynamic ratings of 2645.54 lb at 2.5 mph and 2204.62 lb at 3.7 mph, plus a static load capacity of 4409.24 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9650FTP200P63 CL67
EAN
4031582314199
S4 Material Number
990806569
Core attributes
Type
Swivel castor
Overall width
4.33 in
Load capacity at 4 km/h
2645.54 lb
Load capacity at 6 km/h
2204.62 lb
Load capacity Static
4409.24 lb
Overall height
9.65 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
16.4 lb
Product name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.31 in
Plate width
4.33 in
Housing
Color
Blue passivated
Fork shape
Broad, reinforced
Material
Cast iron, or iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Dome diameter
4.37 in
Swivel interference
12.6 in
Offset
2.32 in
Swivel radius
6.3 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Casting
Tread material
Polyurethane, casted
Tread width
1.97 in
Diameter
7.87 in
Body width
1.97 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Strong construction
Housing made of heavy steel for high load capacity
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø200

This Accessory is designed as a specialized component for caster applications, providing enhanced functionality and performance for mobile equipment systems. Engineered with precision manufacturing standards, this accessory integrates seamlessly with existing caster assemblies to optimize operational efficiency and durability. The unit features a compact yet robust construction that maintains structural integrity under demanding industrial conditions. With a total weight of 1.65 lb, this accessory offers an optimal balance between strength and mobility, ensuring minimal impact on overall system weight while delivering reliable performance. The lightweight design facilitates easy installation and maintenance procedures, reducing downtime during equipment servicing. This accessory is suitable for various industrial applications where enhanced caster functionality is required, including material handling equipment, mobile workstations, and transportation systems.

Wheel 7.87 in
Novatech
FTP 200x50-Ø25 HL60

The Novatech caster wheel features a casting body construction with a casted polyurethane tread measuring 1.97 inches in width and 7.87 inches in diameter, equipped with a precision ball bearing system and an axle hole diameter of 0.98 inches with a hub length of 2.36 inches. This wheel provides a static load capacity of 4409.24 lb and dynamic load capacities of 2645.54 lb at 2.49 mph and 2204.62 lb at 3.73 mph, making it suitable for heavy-duty industrial applications requiring reliable performance under varying load conditions.

7.87 in
2646 lb
7.87 in
2646 lb
Skip product gallery

Matching Products

Swivel castor with total lock, head end of castor 7.87 in
Kappa load
9652FTP200P63 CL67

The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance. The caster has an overall height of 9.65 inches and utilizes a wheel with a 7.87-inch diameter. Load specifications include a dynamic load capacity of 2645.54 lb at 2.5 mph and 2204.62 lb at 3.7 mph, with a static load capacity of 4409.24 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

7.87 in
9.65 in
2646 lb
7.87 in
9.65 in
2646 lb
Swivel castor with directional lock 7.87 in
Kappa load
9651FTP200P63 CL67

The Kappa load is a swivel caster with directional lock designed for heavy-duty industrial applications. It features a rectangular plate fitting for secure mounting to equipment platforms. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional movement and reliable locking functionality. The wheel assembly consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 7.87 inches in diameter. The overall height of the complete caster assembly is 9.65 inches. Load specifications include a static capacity of 4409.24 lb and dynamic capacities of 2645.54 lb at 2.49 mph and 2204.62 lb at 3.73 mph. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

7.87 in
9.65 in
2646 lb
7.87 in
9.65 in
2646 lb
Skip product gallery

Matching Products

Swivel castor with total lock, head end of castor 7.87 in
Kappa load
9652FTP200P63 CL67

The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance. The caster has an overall height of 9.65 inches and utilizes a wheel with a 7.87-inch diameter. Load specifications include a dynamic load capacity of 2645.54 lb at 2.5 mph and 2204.62 lb at 3.7 mph, with a static load capacity of 4409.24 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

7.87 in
9.65 in
2646 lb
7.87 in
9.65 in
2646 lb
Swivel castor with directional lock 7.87 in
Kappa load
9651FTP200P63 CL67

The Kappa load is a swivel caster with directional lock designed for heavy-duty industrial applications. It features a rectangular plate fitting for secure mounting to equipment platforms. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional movement and reliable locking functionality. The wheel assembly consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 7.87 inches in diameter. The overall height of the complete caster assembly is 9.65 inches. Load specifications include a static capacity of 4409.24 lb and dynamic capacities of 2645.54 lb at 2.49 mph and 2204.62 lb at 3.73 mph. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

7.87 in
9.65 in
2646 lb
7.87 in
9.65 in
2646 lb