Skip to main content Skip to search Skip to main navigation
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a sheet steel body fitted with a pneumatic tire featuring line profile tread material, supported by roller bearing technology for enhanced durability and performance. The wheel diameter measures 7.87 inches, while the overall height of the complete assembly is 9.45 inches. Load specifications include a dynamic load capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb. This heavy-duty caster is engineered for demanding applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3470DPR200P63
EAN
4031582439168
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
165.35 lb
Load capacity Static
330.69 lb
Overall height
9.45 in
Overall weight
4.71 lb
Product name
Alpha
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.13 in
Housing
Fork shape
Broad
Material
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
12.2 in
Offset
2.17 in
Swivel radius
6.1 in
Wheel
Body material
Sheet Steel
Tread material
Pneumatic tire, line profile
Tread width
1.97 in
Diameter
7.87 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Easy steering
Swivel head with double ball bearings