Skip to main content Skip to search Skip to main navigation

CAD files

The Lumina is a swivel caster with wheel brake for furniture applications, including bedside tables, furniture, media furniture, and office furniture. Its square plate fitting provides a flat mounting interface for secure attachment to the furniture. The housing features a swiveling stem bearing that enables free rotation, and it is made of polypropylene. The wheel has a diameter of 1.97 in and uses a plain bearing with spacer tube, a thermoplastic rubber tread, and a polypropylene body. The overall height of the caster is 2.6 in, a key dimension for verifying installation clearance beneath the furniture. The static load capacity is 176.37 lb when stationary, while the dynamic load capacity is 88.18 lb at a speed of 1.86 mph (3 km/h). Engineers should consider the static rating for loads at rest and the dynamic rating for movement when selecting this caster.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
A525PJI050P41-38x38/8
EAN
4031582410006
Core attributes
Type
Swivel caster with wheel brake
Overall width
2.13 in
Load capacity at 3 km/h
88.18 lb
Load capacity Static
176.37 lb
Overall Height
2.6 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.17 lb
Product name
Lumina
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
0.2 in
Plate hole length (Maximum)
1.06 in
Plate hole width (Maximum)
1.06 in
Plate length
1.5 in
Plate width
1.5 in
Housing
Fork shape
Twin wheel housing, closed, with dome
Housing Material
Polypropylene
Swivel bearing
Stem, swiveling
Swivel interference
4.88 in
Swivel radius
2.44 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
0.39 in
Diameter
1.97 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Robust cover
Cover made of solid die-cast zinc or synthetic material
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Accessories

Accessory
Mounting plate
P10-40x17 / 8

The Mounting plate is an accessory designed for caster applications, featuring a stem with U-shaped plate fitting that provides secure attachment and reliable performance. This component measures 1.57 inches in length and 0.67 inches in width, with an overall height of 0.31 inches, making it suitable for compact installation requirements. The mounting plate weighs 0.09 pounds and is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring dependable operation in demanding industrial environments.

0.31 in
88 lb
0.31 in
88 lb
Accessory
Mounting plate
P11-40x17 / 8

The Mounting plate is an accessory designed for caster applications, featuring a stem with L-shaped plate fitting that enables secure installation on caster assemblies. This mounting plate measures 1.57 inches in length and 0.67 inches in width, with an overall height of 0.31 inches, providing a compact footprint suitable for space-constrained installations. The accessory is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, making it appropriate for moderate-duty material handling and equipment mobility applications where reliable load support is required.

0.31 in
88 lb
0.31 in
88 lb
Accessory
Mounting plate
P11-40x25 / 8

The Mounting plate is an accessory designed as a stem with L-shaped plate fitting for caster applications. This mounting plate features dimensions of 0.31 inches in overall height with a plate measuring 1.57 inches in length and 0.98 inches in width, providing a compact footprint for integration into caster assemblies. The accessory is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, making it suitable for light to moderate duty applications requiring reliable load distribution and stability.

0.31 in
88 lb
0.31 in
88 lb
Accessory
Mounting plate
P11-40x27 / 8

The Mounting plate is an accessory designed as a stem with L-shaped plate fitting for caster applications. This mounting plate features dimensions of 1.57 inches in length and 1.06 inches in width, with an overall height of 0.31 inches, providing a compact footprint for integration into caster assemblies. The plate is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at a speed of approximately 1.86 miles per hour, making it suitable for moderate-duty material handling and mobility equipment installations.

0.31 in
88 lb
0.31 in
88 lb
Accessory
Stem
S70-10x10 / 8

The Stem is an accessory designed for caster applications, featuring a threaded stem with hexagon neck at the top for secure mounting and installation. This component measures 0.24 inches in overall height and weighs 0.04 pounds, making it a lightweight addition to your caster assembly. The stem accommodates a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under standard operational conditions. The threaded stem design with hexagon neck provides excellent grip and alignment during installation, making it suitable for various industrial and commercial caster applications.

0.24 in
88 lb
0.24 in
88 lb
Accessory
Stem
R10-8x28 / 8

The Stem is a threaded stem accessory designed for caster applications, featuring a compact overall height of 0.14 inches and weighing 0.05 pounds for minimal impact on assembly weight. This accessory delivers a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, making it suitable for moderate-duty caster installations. The threaded stem fitting type enables secure and reliable attachment to compatible caster housings, providing engineers with a dependable solution for caster stem replacement or upgrade applications.

0.14 in
88 lb
0.14 in
88 lb
Accessory
Socket
R21-13X26/8

The Socket accessory for caster applications is a zinc-die-cast socket fitting designed to provide reliable performance in demanding environments. This component features a static load capacity of 352.74 pounds and a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour. The socket accommodates a bolt diameter of 0.51 inches and weighs 0.03 pounds, making it a lightweight yet durable addition to your caster assembly. With an overall height of 0.08 inches, this precision-engineered socket integrates seamlessly into standard caster configurations while maintaining structural integrity and consistent performance across various industrial and commercial applications.

0.08 in
176 lb
0.08 in
176 lb
Skip product gallery

Matching Products

Swivel caster 1.97 in
Lumina
A520PJI050L51-8 9011/7042

The Lumina swivel caster is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment. The housing is constructed from polypropylene and incorporates a stem, swiveling design that allows for smooth directional changes and enhanced maneuverability. The wheel assembly consists of a 1.97 inch diameter wheel with a thermoplastic rubber tread material bonded to a polypropylene body, supported by a plain bearing with spacer tube that ensures reliable rotation and extended service life. The overall height of the caster measures 2.2 inches, providing a compact profile suitable for low-profile furniture applications. The Lumina caster is rated for a static load capacity of 176.37 pounds, accommodating substantial weight while remaining stationary, and a dynamic load capacity of 88.18 pounds when moving at speeds up to 1.86 miles per hour. This combination of durable materials, precision engineering, and balanced load ratings makes the Lumina swivel caster an ideal choice for furniture requiring dependable mobility and stability in both residential and commercial environments.

1.97 in
2.2 in
88 lb
1.97 in
2.2 in
88 lb