Skip to main content Skip to search Skip to main navigation
The Zeta Fixed Caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet material, providing robust structural integrity for demanding industrial environments. The wheel incorporates a heavy polyamide body with matching polyamide tread material, ensuring consistent performance characteristics throughout the contact surface. Precision ball bearings deliver smooth operation and extended service life. The wheel measures 7.87 inches in diameter, while the overall caster height is 9.45 inches. Load specifications include a static capacity of 3,527.39 pounds and dynamic capacities of 1,763.7 pounds at 2.49 mph and 1,410.96 pounds at 3.73 mph, making this caster suitable for heavy-duty material handling applications requiring reliable performance under substantial loads.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4688TOP200P63 TFR
EAN
4031582386325
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
1763.7 lb
Load capacity at 6 km/h
1410.96 lb
Load capacity Static
3527.39 lb
Overall height
9.45 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
5.9 lb
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
2.91 in
Plate length
5.51 in
Plate width
4.33 in
Housing
Fork shape
Broad, reinforced
Material
Steel sheet, very heavy
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Tread width
1.97 in
Diameter
7.87 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Low wear and tear wheels
Durable wheels with extremely low wear
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened swivel head
Reinforced and heat-treated ball covers
Skip product gallery

Accessories

Wheel 6.3 in
Duratech
TOP 160x50-Ø20 HL60

The Duratech caster wheel features a 6.3 in diameter with a 1.97 in tread width and 2.36 in hub length, constructed from polyamide, heavy body material with an identical tread material composition. The wheel incorporates a precision ball bearing system with a 0.79 in axle hole diameter for smooth operation. Load capacity specifications include a static rating of 3747.85 lb and dynamic ratings of 2248.71 lb at 2.5 mph and 1873.93 lb at 3.7 mph, making it suitable for heavy-duty industrial applications requiring reliable performance under varying load conditions.

6.3 in
2249 lb
6.3 in
2249 lb
Skip product gallery

Matching Products

Variants
Swivel castor 7.87 in
Swivel castor 7.87 in
Zeta
4680TOP200P63 TFR

The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates two ball races that are reinforced or stainless steel for enhanced swivel bearing performance. The wheel assembly utilizes a heavy polyamide body with matching polyamide tread material, supported by precision ball bearings for smooth operation. The wheel measures 7.87 inches in diameter. Overall height of the complete assembly is 9.45 inches. Load specifications include dynamic capacity ratings of 1,984.16 lb at 2.5 mph and 1,587.33 lb at 3.7 mph operating speeds, while the static load capacity reaches 3,968.32 lb for stationary applications requiring maximum weight support.

9.45 in
7.87 in
1984 lb
9.45 in
7.87 in
1984 lb
Variants
Swivel castor with total lock 7.87 in
Swivel castor with total lock 7.87 in
Zeta
4687TOP200P63 TFR

The Zeta is a swivel caster with total lock functionality, designed for heavy-duty industrial applications. The unit features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from very heavy steel sheet material and incorporates a robust swivel bearing system utilizing two ball races that are either reinforced or manufactured from stainless steel for enhanced durability. The wheel assembly consists of a heavy polyamide body with an identical polyamide tread material, ensuring consistent performance characteristics throughout. The wheel is equipped with precision ball bearings for smooth operation and measures 7.87 inches in diameter. The overall height of the complete caster assembly is 9.45 inches. Load specifications include a static capacity of 3,968.32 pounds and dynamic load ratings of 1,984.16 pounds at speeds up to 2.49 miles per hour, reducing to 1,587.33 pounds at speeds up to 3.73 miles per hour, making it suitable for demanding material handling applications.

9.45 in
7.87 in
1984 lb
9.45 in
7.87 in
1984 lb
Skip product gallery

Matching Products

Variants
Swivel castor 7.87 in
Swivel castor 7.87 in
Zeta
4680TOP200P63 TFR

The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from very heavy steel sheet and incorporates two ball races that are reinforced or stainless steel for enhanced swivel bearing performance. The wheel assembly utilizes a heavy polyamide body with matching polyamide tread material, supported by precision ball bearings for smooth operation. The wheel measures 7.87 inches in diameter. Overall height of the complete assembly is 9.45 inches. Load specifications include dynamic capacity ratings of 1,984.16 lb at 2.5 mph and 1,587.33 lb at 3.7 mph operating speeds, while the static load capacity reaches 3,968.32 lb for stationary applications requiring maximum weight support.

9.45 in
7.87 in
1984 lb
9.45 in
7.87 in
1984 lb
Variants
Swivel castor with total lock 7.87 in
Swivel castor with total lock 7.87 in
Zeta
4687TOP200P63 TFR

The Zeta is a swivel caster with total lock functionality, designed for heavy-duty industrial applications. The unit features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from very heavy steel sheet material and incorporates a robust swivel bearing system utilizing two ball races that are either reinforced or manufactured from stainless steel for enhanced durability. The wheel assembly consists of a heavy polyamide body with an identical polyamide tread material, ensuring consistent performance characteristics throughout. The wheel is equipped with precision ball bearings for smooth operation and measures 7.87 inches in diameter. The overall height of the complete caster assembly is 9.45 inches. Load specifications include a static capacity of 3,968.32 pounds and dynamic load ratings of 1,984.16 pounds at speeds up to 2.49 miles per hour, reducing to 1,587.33 pounds at speeds up to 3.73 miles per hour, making it suitable for demanding material handling applications.

9.45 in
7.87 in
1984 lb
9.45 in
7.87 in
1984 lb