Skip to main content Skip to search Skip to main navigation
The Lumina swivel caster is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This caster features a square plate fitting that provides secure and straightforward installation to various furniture bases and frames. The housing is constructed from polypropylene material and incorporates a stem, swiveling design that enables smooth 360-degree rotation, allowing furniture to be maneuvered with ease in any direction. The wheel assembly consists of a 1.97 inch diameter wheel with a thermoplastic rubber tread material bonded to a polypropylene body, ensuring durability and floor protection. The wheel is supported by a plain bearing with spacer tube that facilitates smooth rolling motion and extended operational life. The overall height of the caster assembly measures 2.48 inches, making it suitable for applications where space constraints require a compact profile. The load capacity specifications indicate a static load rating of 176.37 pounds, providing substantial support for stationary furniture applications, while the dynamic load capacity reaches 88.18 pounds at a maximum speed of 1.86 miles per hour, ensuring safe and reliable performance during furniture movement and repositioning. These specifications combine to create a dependable caster solution for light to medium-duty furniture applications requiring both stability and maneuverability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
AA20PJI050P41-38X38 TFR
EAN
4031582385632
Core attributes
Type
Swivel caster
Overall width
2.17 in
Load capacity at 3 km/h
88.18 lb
Load capacity Static
176.37 lb
Overall Height
2.48 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.23 lb
Product name
Lumina
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
0.17 in
Plate hole length (Maximum)
1.1 in
Plate hole width (Maximum)
1.1 in
Plate length
1.5 in
Plate width
1.5 in
Housing
Fork shape
Twin wheel housing, closed
Housing Material
Polypropylene
Swivel bearing
Stem, swiveling
Swivel interference
3.86 in
Swivel radius
1.93 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
0.39 in
Diameter
1.97 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Robust cover
Cover made of solid die-cast zinc or synthetic material
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Matching Products

Swivel caster with wheel brake 1.97 in
Lumina
AA25PJI050P41-38X38 TFR

The Lumina is a swivel caster with wheel brake intended for furniture applications, including bedside tables, furniture, media furniture, and office furniture. Its fitting is a square plate, which provides the mounting interface that attaches the caster to the furniture base. The housing consists of a swiveling stem bearing made of polypropylene, which allows the caster to pivot and follow the direction of movement. The wheel has a diameter of 1.97 in and uses a plain bearing with spacer tube, a thermoplastic rubber tread for floor contact, and a polypropylene body that supports the tread and bearing assembly. The overall height of the caster is 2.48 in, so engineers should verify available clearance beneath the furniture before installation. The caster is rated for a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at a speed of 1.86 mph, which corresponds to 3 km/h.

1.97 in
2.48 in
88 lb
1.97 in
2.48 in
88 lb