Swivel castor 1.97 in
Lumina
detail.eanLabel
4031582385595
Product number:
AA20POI050P41-38X38 TFR
- Non-hazardous materials
- Tested quality
- Colour matching
The Lumina swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from durab...
Details
Custom or high volume? Request a quote now.
Data sheets
The Lumina swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polypropylene body with matching polypropylene tread material, providing consistent performance characteristics throughout. The wheel operates on a plain bearing with spacer tube configuration and measures 1.97 inches in diameter. The complete caster unit has an overall height of 2.48 inches. Load specifications include a dynamic capacity of 88.18 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 176.37 pounds, making this caster suitable for medium-duty mobile equipment and industrial applications requiring reliable mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Robust cover
Cover made of solid die-cast zinc or synthetic material
Low wear and tear wheels
Durable wheels with extremely low wear
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean