Skip to main content Skip to search Skip to main navigation

CAD files

The Kappa load is a swivel caster with total lock, head end of caster, engineered for heavy-duty mobile equipment. The fitting type is a rectangular plate. The housing features a deep-groove ball thrust roller bearing for swivel action and is made of cast iron, or iron forged, heavy. The wheel has a diameter of 6.3 in, runs on a precision ball bearing, and has a polyurethane, casted tread on an aluminum body. The overall height of the caster is 8.07 in. The static load capacity is 3,527.39 lb, which defines the maximum load at rest. The dynamic load capacity is 1,410.96 lb at a speed of 3.7 mph (6 km/h) and 1,763.7 lb at a speed of 2.5 mph (4 km/h). Typical applications include aerospace and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9652ITP160P63 CL67 cv
EAN
4031582367188
S4 Material Number
990838842
Core attributes
Type
Swivel caster with total lock, head end of caster
Overall width
4.57 in
Load capacity at 4 km/h
1763.7 lb
Load capacity at 6 km/h
1410.96 lb
Load capacity Static
3527.39 lb
Overall Height
8.07 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
9.6 lb
Product name
Kappa load
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.31 in
Plate width
4.33 in
Housing
Housing Color
Blue passivated
Fork shape
Broad, reinforced
Housing Material
Cast iron, or iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Dome diameter
4.37 in
Swivel interference
11.02 in
Offset
2.28 in
Swivel radius
5.51 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminum
Tread material
Polyurethane, casted
Tread width
1.97 in
Diameter
6.3 in
Body width
1.97 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Strong construction
Housing made of heavy steel for high load capacity
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø160

The Foot protection accessory for casters is a specialized component designed to enhance the functionality and durability of caster systems in industrial and commercial applications. Weighing 1.48 pounds, this accessory provides reliable protection for caster feet, preventing damage from impact, abrasion, and environmental exposure. The foot protection is engineered to maintain structural integrity during standard operational conditions while extending the service life of your caster assemblies. This accessory integrates seamlessly with existing caster installations and is suitable for use in warehousing, manufacturing, and material handling environments where equipment protection is essential.

Wheel 6.3 in
Duratech
TOP 160x50-Ø20 HL60

The Duratech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a robust polyamide heavy body construction paired with a precision ball bearing for smooth operation. The wheel measures 6.3 inches in diameter with a tread width of 1.97 inches, identical in material composition to the wheel body, and incorporates a hub length of 2.36 inches with a 0.79-inch axle hole diameter for secure mounting. This wheel delivers exceptional load-bearing performance with a static load capacity of 3,747.85 pounds, while maintaining dynamic load capacities of 1,873.93 pounds at 3.73 miles per hour and 2,248.71 pounds at 2.49 miles per hour, making it suitable for both stationary and mobile caster applications requiring reliable performance under substantial loads.

6.3 in
2249 lb
6.3 in
2249 lb
Skip product gallery

Matching Products

Variants
Swivel caster 6.3 in
Swivel caster 6.3 in
Kappa load
9650ITP160P63 CL67 cv

The Kappa load swivel caster is engineered for demanding industrial applications requiring robust load handling and precision mobility. This unit features a rectangular plate fitting that provides secure mounting to equipment and platforms across diverse operational environments. The housing is constructed from cast iron or iron forged heavy-duty material, incorporating a deep-groove ball thrust roller bearing that enables smooth 360-degree rotation while maintaining structural integrity under sustained operational stress. The wheel assembly comprises a 6.3-inch diameter polyurethane casted tread mounted on an aluminum body with precision ball bearings, delivering reliable performance and extended service life. The overall height of the caster measures 8.07 inches, facilitating integration into existing equipment designs and material handling systems. This swivel caster demonstrates exceptional load capacity specifications, with a static load rating of 3,527.39 pounds for stationary applications, while dynamic load ratings reach 1,410.96 pounds at speeds up to 3.73 miles per hour and 1,763.70 pounds at speeds up to 2.49 miles per hour, accommodating various operational scenarios. The Kappa load caster is specifically designed for aerospace industry equipment, airport operations, AMR systems, automotive OEM applications, ceramic and glass manufacturing facilities, production and platform trolleys, and heavy AGV systems, making it an ideal solution for industries demanding superior durability and precision performance.

6.3 in
8.07 in
1764 lb
6.3 in
8.07 in
1764 lb
Variants
Swivel caster with directional lock 6.3 in
Swivel caster with directional lock 6.3 in
Kappa load
9651ITP160P63 CL67 cv

The Kappa load is a swivel caster with directional lock for demanding industrial material handling. The fitting is a rectangular plate, which provides the mounting interface for the caster assembly. The housing is manufactured from cast iron, or iron forged, heavy, and incorporates a deep-groove ball thrust roller bearing that enables swivel rotation. The wheel has a diameter of 6.3 in, uses a precision ball bearing, and features a polyurethane, casted tread on an aluminum body. The overall height of the caster is 8.07 in. The static load capacity is 3,527.39 lb, while the dynamic load capacity is 1,410.96 lb at a speed of 3.7 mph and 1,763.7 lb at a speed of 2.5 mph. This caster is suited for aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

6.3 in
8.07 in
1764 lb
6.3 in
8.07 in
1764 lb