Swivel caster with spring loaded directional lock 4.92 in
Zeta reverse
Order number:
990860882
detail.eanLabel
4031582398267
Product number:
468SITP125P63
- Non-hazardous materials
- Tested quality
- Solid housing
The Zeta Reverse is a swivel caster with spring loaded directional lock for applications in the aerospace industry, airport equi...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
Data sheets
The Zeta Reverse is a swivel caster with spring loaded directional lock for applications in the aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment. The fitting is a rectangular plate that provides the mounting interface to the carrying structure. The housing is made of very heavy steel sheet and incorporates a swivel bearing with two ball races, which can be reinforced or stainless. The wheel has a diameter of 4.92 in and runs on a precision ball bearing, with a casted polyurethane tread and an aluminum body. The overall height of the caster is 6.46 in. The static load capacity is 2,204.62 lb. The dynamic load capacity is 881.85 lb at 3.7 mph and 1,102.31 lb at 2.5 mph, so the caster supports higher loads at lower travel speeds.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Automatic alignment
When picked up, the castor is automatically aligned in the direction of travel